United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Spacial S3X
Schneider Eletric NSYS3X121030 Picture

NSYS3X121030

Green premium brand logo
Schneider Eletric NSYS3X121030 Picture
NSYS3X121030
Green premium brand logo

SPACIAL S3X stainless 304L, Scotch Brite® finish, H1200xW1000xD300 mm.

Show more characteristics
  • RRP
    1,282.37 GBP
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product name
    Spacial S3X
    enclosure type
    Multi-purpose
    category
    Compact enclosure
    nominal height
    1200 mm
    nominal width
    1000 mm
    nominal depth
    300 mm
    product installation
    Wall-mounting
    device composition
    1 body
    2 door
    1 lock: door
    1 reinforcement frame drilled: door
    Complementary
    body type
    Single piece body, cross-shaped structure
    Gutter shaped front rail
    door type
    Plain
    number of doors
    Front face: 2 door(s)
    door opening side
    Reversible (120 °)
    lock type
    3 points lock, 3 mm double-bar
    mounting plate description
    Without mounting plate
    type of gland plate
    Without gland plate
    accessibility for operation
    Front
    removable parts
    Door by hinges
    material
    Body and door: stainless steel 304L
    Hinge: stainless steel
    surface finish
    Body and door: Scotch-Brite® brushed
    thickness
    1.5 mm
    net weight
    51.8 kg
    Environment
    standards
    IEC 62208
    product certifications
    CAN/CSA 22
    UL 508 type A
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK10 conforming to IEC 62262
    environmental characteristic
    Specific hygiene
    Corrosive
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English12
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 18/10/19
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 15.7 MB
    Date 07/05/18
    Size pdf
    Size 15.6 MB
    Date 07/05/18
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.8 MB
    Date 14/11/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    DXF Drawings for Encl. S3X 304L 1200x1000x300 (Version 2.0)
    Description
    When any Customization with Cut-outs is requested to Schneider Electric on an Enclosure, the drawing DXF has to be updated with the exact location and shape of each Cut-out.
    Size zip
    Size 186 KB
    Date 07/02/11
    Description
    When any Customization with Cut-outs is requested to Schneider Electric on an Enclosure, the drawing DXF has to be updated with the exact location and shape of each Cut-out.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    SPACIAL S3X stainless 304L, Scotch Brite® finish, H1200xW1000xD300 mm.
    Description
    SPACIAL S3X stainless 304L, Scotch Brite® finish, H1200xW1000xD300 mm.
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    SPACIAL S3X stainless 304L, Scotch Brite® finish, H1200xW1000xD300 mm.
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 339 KB
    Date 20/04/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SPACIAL S3X stainless 304L, Scotch Brite® finish, H1200xW1000xD300 mm.
    Description
    SPACIAL S3X stainless 304L, Scotch Brite® finish, H1200xW1000xD300 mm.
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    SPACIAL S3X stainless 304L, Scotch Brite® finish, H1200xW1000xD300 mm.
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Spacial S3D - Steel Wall Mounting Enclosure (Version 2.0)
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    Size pdf
    Size 391.5 KB
    Date 22/12/15
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    SPACIAL S3X stainless 304L, Scotch Brite® finish, H1200xW1000xD300 mm.
    Description
    SPACIAL S3X stainless 304L, Scotch Brite® finish, H1200xW1000xD300 mm.
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    SPACIAL S3X stainless 304L, Scotch Brite® finish, H1200xW1000xD300 mm.
    Specification for tender
    Format
    Size
    Date
    Add to My Documents
    Size doc
    Size 88 KB
    Date 01/04/10
  • View more View less

    Software and Firmware

    Language
    • English2
    Software - Released
    Format
    Size
    Date
    Add to My Documents
    Software - Digital Rule Spacial SFX, SMX, S3X online (Version 1.6)
    Description
    1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Size swf
    Size 753.3 KB
    Date 13/12/17
    Description
    1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /