United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Spacial S3X
Schneider Eletric NSYS3X601230 Picture

NSYS3X601230

Schneider Eletric NSYS3X601230 Picture
NSYS3X601230

Spacial S3X - stainless steel 304L- Scotch Brite® finish - H600xW1200xD300 mm.

Show more characteristics
  • RRP
    1,407.24 GBP
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product name
    Spacial S3X
    enclosure type
    Multi-purpose
    category
    Compact enclosure
    nominal height
    600 mm
    nominal width
    1200 mm
    nominal depth
    300 mm
    product installation
    Wall-mounting
    device composition
    1 body
    1 lock: door
    2 perforated vertical profile drilled: door
    2 doors
    Complementary
    body type
    Single piece body, cross-shaped structure
    Gutter shaped front rail
    door type
    Plain
    number of doors
    Front face: 1 door(s)
    door opening side
    Reversible (120 °)
    lock type
    3 points lock, 3 mm double-bar
    mounting plate description
    Without mounting plate
    type of gland plate
    Without gland plate
    accessibility for operation
    Front
    removable parts
    Door by hinges
    material
    Body and door: stainless steel 304L
    Lock: zamak
    Hinge: stainless steel
    surface finish
    Body and door: Scotch-Brite® brushed
    Lock: chromium plated
    thickness
    1.5 mm
    net weight
    38 kg
    Environment
    standards
    IEC 62208
    product certifications
    CAN/CSA 22
    UL 508 type A
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK10 conforming to IEC 62262
    environmental characteristic
    Specific hygiene
    Corrosive
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 18/10/19
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 15.6 MB
    Date 07/05/18
    Size pdf
    Size 15.7 MB
    Date 07/05/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial S3X - stainless steel 304L- Scotch Brite® finish - H600xW1200xD300 mm.
    Description
    Spacial S3X - stainless steel 304L- Scotch Brite® finish - H600xW1200xD300 mm.
    Size pdf
    Size 195.3 KB
    Date 08/12/19
    Description
    Spacial S3X - stainless steel 304L- Scotch Brite® finish - H600xW1200xD300 mm.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial S3X - stainless steel 304L- Scotch Brite® finish - H600xW1200xD300 mm.
    Description
    Spacial S3X - stainless steel 304L- Scotch Brite® finish - H600xW1200xD300 mm.
    Size pdf
    Size 195.3 KB
    Date 08/12/19
    Description
    Spacial S3X - stainless steel 304L- Scotch Brite® finish - H600xW1200xD300 mm.
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial S3X - stainless steel 304L- Scotch Brite® finish - H600xW1200xD300 mm.
    Description
    Spacial S3X - stainless steel 304L- Scotch Brite® finish - H600xW1200xD300 mm.
    Size pdf
    Size 195.3 KB
    Date 08/12/19
    Description
    Spacial S3X - stainless steel 304L- Scotch Brite® finish - H600xW1200xD300 mm.
  • View more View less

    Software and Firmware

    Language
    • English4
    Software - Released
    Format
    Size
    Date
    Add to My Documents
    Software - Digital Rule Spacial SFX, SMX, S3X (Version 1.6)
    Description
    Standalone version1. Choose one enclosure dimension2. Check what components and accessories are available3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Size exe
    Size 4.8 MB
    Date 13/12/17
    Description
    Standalone version1. Choose one enclosure dimension2. Check what components and accessories are available3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Software - Digital Rule Spacial SFX, SMX, S3X online (Version 1.6)
    Description
    1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Size swf
    Size 753.3 KB
    Date 13/12/17
    Description
    1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /