
Modular stainless console 304L, Scotch Brite® finishing, W400xD200 mm.
NSYSDCX42
Discontinued on: 7 Aug 2023
- What does the end of commercialization mean ?
End of commercialization is the last date Schneider Electric will accept an offer for this reference. However, after Sales Services (repair, spare parts, etc.) will continue until its end of life.
- Need more help
Contact Customer Care Center - available 24 a day.
NSYSDCX42 has not been replaced. Please contact your customer care centre for more information.
EAN Code: 3606480155543
Hinged modular console cover equipped with a pneumatic opening stay.
Opens to 75°Locking of the hinged modular console cover by two 3-mm double-bar locks
Screw fixed rear panel equipped with step slides in the version with a depth of 300 mm.
Material: 304L stainless-steel
Finish: Scotch-Brite® brushed finish
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
113 kg CO2 eq.
Use Longer
Repair
Repair services are offered by Schneider Electric.
No