United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Spacial SF
Schneider Eletric NSYSF16660PC Picture

NSYSF16660PC

Green premium brand logo
Schneider Eletric NSYSF16660PC Picture
NSYSF16660PC
Green premium brand logo

Spacial SF PC rack enclosure - assembled - 1600x600x600 mm

Show more characteristics
  • RRP
    1,292.93 GBP
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    Extended range
    Spacial SF
    Application
    PC application
    product or component type
    Suitable enclosure
    enclosure nominal height
    1600 mm
    enclosure nominal width
    600 mm
    enclosure nominal depth
    600 mm
    enclosure mounting
    Floor-standing
    product specific application
    Protecting computer equipment
    device composition
    1 structure
    1 roof
    2 side panels
    1 cable gland plate
    1 partial door for keyboard
    1 partial door for PC screen
    1 partial door for printer support
    1 rear door
    Complementary
    structure type
    Formed from a single section
    Perforated structure with a pitch of 25 mm
    Panels and doors built into the structure
    Vertical uprights joined with top and bottom frames
    door type
    Plain partial front
    Glazed partial front
    Plain rear
    number of doors
    Front: 3 door(s)
    Rear: 1 door(s)
    door opening side
    Reversible (120 °)
    lock type
    Flat escutcheon lock, 5 mm double bar rear door
    Escutcheon lock, 3 mm double bar front partial doors
    mounting plate description
    Without mounting plate
    type of gland plate
    Standard
    cable entry
    1 entry
    number of compartiments
    3
    accessibility for operation
    Rear
    Front
    Sides of enclosure
    removable parts
    Roof by screws internally
    Side panel by screws internally
    Door by screws hinge
    material
    Frame: galvanised steel
    Uprights: galvanised steel
    Door: sheet steel
    Panels: sheet steel
    Hinge: zamak
    Escutcheon: polyamide 6 with 30 % fibre glass
    surface finish
    Epoxy-polyester powder
    colour
    Enclosure: grey (RAL 7035)
    Handle: black (RAL 9005)
    Environment
    standards
    IEC 62208
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to IEC 62262 (of transparent door)
    IK10 conforming to IEC 62262 (of plain door)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English10
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 18/10/19
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 15.7 MB
    Date 07/05/18
    Size pdf
    Size 15.6 MB
    Date 07/05/18
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 43 MB
    Date 10/03/16
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size stp
    Size 61.9 MB
    Date 03/05/16
    SF PC application 16x6x6 (Version 1.0)
    Files in document
    dwg
    465 KB
    dxf
    4.1 MB
    pdf
    242.6 KB
    wmf
    99.2 KB
    Size zip
    Size 4.9 MB
    Date 01/07/10
    Files in document
    dwg
    465 KB
    dxf
    4.1 MB
    pdf
    242.6 KB
    wmf
    99.2 KB
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial SF PC rack enclosure - assembled - 1600x600x600 mm
    Description
    Spacial SF PC rack enclosure - assembled - 1600x600x600 mm
    Size pdf
    Size 195.3 KB
    Date 20/11/19
    Description
    Spacial SF PC rack enclosure - assembled - 1600x600x600 mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Steel floor-standing enclosure - PEP (Version 2.0)
    Description
    Steel Floor-Standing Enclosure
    Size pdf
    Size 349.6 KB
    Date 21/12/15
    Description
    Steel Floor-Standing Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial SF PC rack enclosure - assembled - 1600x600x600 mm
    Description
    Spacial SF PC rack enclosure - assembled - 1600x600x600 mm
    Size pdf
    Size 195.3 KB
    Date 20/11/19
    Description
    Spacial SF PC rack enclosure - assembled - 1600x600x600 mm
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial SF PC rack enclosure - assembled - 1600x600x600 mm
    Description
    Spacial SF PC rack enclosure - assembled - 1600x600x600 mm
    Size pdf
    Size 195.3 KB
    Date 20/11/19
    Description
    Spacial SF PC rack enclosure - assembled - 1600x600x600 mm
  • View more View less

    Software and Firmware

    Language
    • English4
    Software - Released
    Format
    Size
    Date
    Add to My Documents
    Software - Digital Rule Spacial SF, SM (Version 1.6)
    Description
    Standalone version1. Choose one enclosure dimension2. Check what components and accessories are available3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Size exe
    Size 5.4 MB
    Date 13/12/17
    Description
    Standalone version1. Choose one enclosure dimension2. Check what components and accessories are available3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Software - Digital Rule Spacial SF, SM online (Version 1.6)
    Description
    1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Size swf
    Size 1.4 MB
    Date 13/12/17
    Description
    1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /