
Roll over image to zoom in

SCREW TERMINAL, FEED THROUGH, 2 POINTS, 70MM² , GREY
Local distributor code:
397145005
NSYTRV702
EAN Code: 3606480532238
"It belongs to linergy passthrough terminal block with 70 mm² nominal cross section"
"Mounting by clip-on and sideways connection by single-level 1x1 screw terminals"
"Releasing pressure on the sides stops the flow of cable ends"
"Facilitates storage by avoiding mixing cable ends of different sizes"
"Identifies the cross section of cable ends it contains"
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
38
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No