United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all All-in-one module
Schneider Eletric PFMIEG240C2E26B Picture

PFMIEG240C2E26B

Schneider Eletric PFMIEG240C2E26B Picture
PFMIEG240C2E26B

Prefabricated IT Module 240kW 400V/50Hz with Perimeter Cooling and Busway Distribution

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Prefabricated IT Module 240kW 400V/50Hz with Perimeter Cooling and Busway Distribution
    Includes
    User Manual
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Albania , Algeria , Andorra , Angola , Armenia , Austria , Azerbaijan , Bahrain , Belarus , Belgium , Benin , Bosnia And Herzegovina , Botswana , Bulgaria , Burkina Faso , Burundi , Cameroon , Central African Republic , Chad , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cote D'Ivoire , Croatia , Cyprus , Czech Republic , Denmark , Djibouti , Egypt , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Guadeloupe , Guinea , French Guiana , Hungary , Iceland , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jordan , Kazakhstan , Kenya , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Madagascar , Malawi , Mali , Malta , Martinique , Mauritania , Mauritius , Mayotte , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Namibia , Netherlands , Niger , Nigeria , Norway , Oman , Pakistan , Poland , Portugal , Qatar , Reunion , Romania , Russian Federation , Rwanda , Saudi Arabia , Senegal , Sierra Leone , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sudan , Suriname , Sweden , Switzerland , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Togo , Tunisia , Turkey , Turkmenistan , Turks And Caicos Islands , Uganda , Ukraine , United Arab Emirates , Uzbekistan , Western Sahara , Yemen , Zambia , Zimbabwe
    Output
    Configured Power
    240000
    Nominal Output Voltage
    400 3PH
    kW per Rack
    10.0 KW
    PDU Type
    Metered
    PDU Amp Capacity
    16.0 A
    Bypass
    External Static Bypass
    Output Frequency (sync to mains)
    50 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
    Crest Factor
    Unlimited
    Waveform Type
    Sine wave
    Input
    Input Frequency
    50 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
    Input Connections
    Hard Wire 4-wire (3PH + G)
    Input voltage range for main operations
    340 - 460 (400V) V
    Input voltage adjustable range for mains operation
    340 - 460 (400V)V V
    Batteries & Runtime
    Battery Type
    No internal battery - uses external battery system
    Physical
    Maximum Height
    3600.0 mm
    Maximum Width
    6400.0 mm
    Maximum Depth
    13700.0 mm
    Shipping Height
    3600.0 mm
    Shipping Width
    3200.0 mm
    Shipping Depth
    13700.0 mm
    Environmental
    Audible noise at 1 meter from surface of unit
    0.000 dB
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Prefabricated Data Center Modules (Version 0)
    Files in document
    pdf
    401.6 KB
    pdf
    401.6 KB
    Description
    Overview of the Prefabricated Data Center Portfolio and value message
    Size zip
    Size 803.1 KB
    Date 12/09/16
    Files in document
    pdf
    401.6 KB
    pdf
    401.6 KB
    Description
    Overview of the Prefabricated Data Center Portfolio and value message
    User guide
    Format
    Size
    Date
    Add to My Documents
    Prefabricated Data Center IT Module User Manual (Version 1)
    Files in document
    pdf
    121.2 KB
    pdf
    121.2 KB
    Description
    User Manual and Documentation for Prefabricated Data Center IT Modules - All Models, All Regions
    Size zip
    Size 242.5 KB
    Date 11/10/17
    Files in document
    pdf
    121.2 KB
    pdf
    121.2 KB
    Description
    User Manual and Documentation for Prefabricated Data Center IT Modules - All Models, All Regions
    CAD
    Format
    Size
    Date
    Add to My Documents
    240kW Prefabricated Data Center IT Module w Busway and Perimeter Cooling Electrical One-Line - EMEA (Version 0)
    Files in document
    pdf
    379.5 KB
    zip
    270.6 KB
    Description
    Prefabricated Data Center IT Module, Electrical One-Line
    Size zip
    Size 650.1 KB
    Date 29/08/17
    Files in document
    pdf
    379.5 KB
    zip
    270.6 KB
    Description
    Prefabricated Data Center IT Module, Electrical One-Line
    240kW Prefabricated Data Center IT Module Busway with Perimeter Cooling 3D Model - EMEA (Version 0)
    Description
    Prefabricated Data Center IT Module, 3D Mechanical
    Size pdf
    Size 69.3 MB
    Date 29/08/17
    Description
    Prefabricated Data Center IT Module, 3D Mechanical
    Size pdf
    Size 419.9 KB
    Date 28/10/14
    Description
    Prefabricated Data Center IT Module, Mechanical
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /