View all Micro Data Centers
Schneider Eletric PFMSB50023 Picture

PFMSB50023

Schneider Eletric PFMSB50023 Picture
PFMSB50023

SmartBunker FX 23U 3KVA UPS Air Cooled

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    SmartBunker FX 23U 3KVA UPS Air Cooled
    Includes
    Rack Mounting support rails , Rack Power Distribution Unit (PDU) , Vertical cable managers
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Albania , Algeria , Andorra , Angola , Anguilla , Antigua And Barbuda , Argentina , Armenia , Austria , Azerbaijan , Bahrain , Belarus , Belgium , Benin , Bolivia , Bosnia And Herzegovina , Botswana , Brazil , Bulgaria , Burkina Faso , Burundi , Cameroon , Central African Republic , Chad , Chile , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cote D'Ivoire , Croatia , Cyprus , Czech Republic , Denmark , Djibouti , Egypt , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Grenada , Guadeloupe , Guatemala , Guinea , French Guiana , Hungary , Iceland , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jamaica , Jordan , Kazakhstan , Kenya , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Madagascar , Malawi , Mali , Malta , Martinique , Mauritania , Mauritius , Mayotte , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Namibia , Netherlands , Netherlands Antilles , Niger , Nigeria , Norway , Oman , Pakistan , Paraguay , Peru , Poland , Portugal , Qatar , Reunion , Romania , Russian Federation , Rwanda , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Saudi Arabia , Senegal , Sierra Leone , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sudan , Suriname , Sweden , Switzerland , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Togo , Trinidad And Tobago , Tunisia , Turkey , Turkmenistan , Turks And Caicos Islands , Uganda , Ukraine , United Arab Emirates , Uruguay , Uzbekistan , Venezuela , VIRGIN ISLANDS (UNITED STATES) , Western Sahara , Yemen , Zambia , Zimbabwe
    Input
    Input Frequency
    50 Hz
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Battery Volt-Amp-Hour Capacity
    1728
    Typical recharge time
    1.5 hour(s)
    RBC Quantity
    1
    Communications & Management
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm
    Physical
    Maximum Height
    2200.0 mm
    Maximum Width
    1100.0 mm
    Maximum Depth
    1500.0 mm
    Net Weight
    680.39 kg
    Shipping Weight
    839.15 kg
    Rack Height
    23 U
    Number of Racks
    1
    Color
    Black
    Environmental
    Audible noise at 1 meter from surface of unit
    0.000 dB
  • Documents and Downloads

    Language
    • English
    Brochure
    Date
    Size
    Add to My Documents
    SmartBunker FX Brochure - A4 Size (Version 0)
    Date 07/06/19
    Size 761.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /