United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Pragma (new)
Schneider Eletric PRA15224 Picture

PRA15224

Schneider Eletric PRA15224 Picture
PRA15224

Pragma transparent door - for enclosure - 2 x 24 modules

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Pragma
    product or component type
    Door
    accessory / separate part category
    Enclosure accessories
    market segment
    Residential
    Small commercial
    Complementary
    enclosure mounting
    Surface
    Flush
    key number
    Number to be stated
    type of front cover
    Transparent
    door opening side
    Right or left
    number of horizontal rows
    2
    9 mm pitches
    48
    number of 18 mm modules per row
    24
    total number of 18 mm modules
    48
    installation description
    Surface mounting
    Flush mounting
    enclosure material
    Glass
    Metal
    width
    550 mm
    height
    450 mm
    depth
    20 mm
    colour
    Transparent
    Environment
    fire resistance
    750 °C
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK09 conforming to EN/IEC 62262
    ambient air temperature for operation
    -25…60 °C
    ambient air temperature for storage
    -25…60 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • Russian
    • French
    Instruction sheet
    Date
    Size
    Add to My Documents
    Mounting the door + hinges and panel to customise the transparent door (Version 05)
    CAD
    Date
    Size
    Add to My Documents
    PRAGMA TRANSP DOOR 2R 24 (Version 1.0)
    Date 23/09/13
    Size 634.4 KB
    Date 23/09/13
    Size 483.2 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 18/09/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP Pragma modular enclosures (Version 2.0)
    Date 28/07/15
    Size 269.4 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 18/09/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 18/09/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /