United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Square D QOE, QOvs, QObvs
Schneider Eletric QO120B10RCBO30F Picture

QO120B10RCBO30F

Green premium brand logo
Schneider Eletric QO120B10RCBO30F Picture
QO120B10RCBO30F
Green premium brand logo

QOvs - earth leakage circuit breaker - 1P + Ns - B curve - 20A - 30mA

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    circuit breaker application
    Distribution
    range
    Square D
    product name
    QOvs RCBO
    product or component type
    Residual current breaker with overcurrent protection (RCBO)
    poles description
    1P + Ns
    [In] rated current
    20 A at 40 °C
    earthing system
    TN
    curve code
    B
    earth-leakage sensitivity
    30 mA
    breaking capacity
    10000 A Icn at 230/240 V AC 50/60 Hz
    Complementary
    number of protected poles
    1
    device location in system
    Outgoer
    network type
    AC
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    230/240 V AC 50/60 Hz
    trip unit technology
    Thermal-magnetic
    residual current tripping technology
    Voltage dependent functional earth
    earth-leakage protection time delay
    Instantaneous
    earth-leakage protection class
    Type AC
    [Icw] rated short-time withstand current
    Icw: 250 A during 8/20 µs impulse withstand
    [Ics] rated service breaking capacity
    7500 A at 230/240 V AC 50/60 Hz
    electrical insulation class
    Class II
    limitation class
    3
    [Ui] rated insulation voltage
    400 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    4 kV
    suitability for isolation
    Yes
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting mode
    Plug-on
    mounting support
    Socket
    comb busbar and distribution block compatibility
    NO
    height
    110 mm
    width
    19 mm
    depth
    85 mm
    net weight
    186 g
    colour
    Black
    mechanical durability
    20000 cycles
    electrical durability
    5000 cycles
    provision for padlocking
    Non padlockable
    connections - terminals
    Plug-in connector (top)
    Tunnel type terminal (bottom) 1…16 mm² rigid without cable end
    Tunnel type terminal (bottom) 1…10 mm² with cable end
    Tunnel type terminal (bottom) 1…10 mm² flexible without cable end
    wire stripping length
    Power circuit: 15 mm for bottom connection
    tightening torque
    Power circuit: 2 N.m bottom
    earth-leakage protection
    Integrated
    Environment
    standards
    IEC 61009-2-2
    AS/NZS 61009.1
    BS EN 61009-1
    IEC 61009-1
    IP degree of protection
    IP20
    tropicalisation
    2
    relative humidity
    95 % at 55 °C
    ambient air temperature for operation
    -15…60 °C
    ambient air temperature for storage
    -40…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 40 KB
    Date 11/09/17
    Size pdf
    Size 853.3 KB
    Date 30/05/17
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 107.6 KB
    Date 04/07/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QOvs - earth leakage circuit breaker - 1P + Ns - B curve - 20A - 30mA
    Description
    QOvs - earth leakage circuit breaker - 1P + Ns - B curve - 20A - 30mA
    Size pdf
    Size 195.3 KB
    Date 17/11/19
    Description
    QOvs - earth leakage circuit breaker - 1P + Ns - B curve - 20A - 30mA
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QOvs - earth leakage circuit breaker - 1P + Ns - B curve - 20A - 30mA
    Description
    QOvs - earth leakage circuit breaker - 1P + Ns - B curve - 20A - 30mA
    Size pdf
    Size 195.3 KB
    Date 17/11/19
    Description
    QOvs - earth leakage circuit breaker - 1P + Ns - B curve - 20A - 30mA
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    QOvs - earth leakage circuit breaker - 1P + Ns - B curve - 20A - 30mA
    Description
    QOvs - earth leakage circuit breaker - 1P + Ns - B curve - 20A - 30mA
    Size pdf
    Size 195.3 KB
    Date 17/11/19
    Description
    QOvs - earth leakage circuit breaker - 1P + Ns - B curve - 20A - 30mA
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /