United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Square D QOE, QOvs, QObvs
Schneider Eletric QO163VSC10 Picture

QO163VSC10

Green premium brand logo
Schneider Eletric QO163VSC10 Picture
QO163VSC10
Green premium brand logo

QOvs - miniature circuit-breaker - 1P - C curve - 63A - 10kA

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    device application
    Distribution
    range
    Square D
    product name
    QOvs
    product or component type
    Miniature circuit-breaker
    poles description
    1P
    number of protected poles
    1
    [In] rated current
    63 A
    network type
    AC
    curve code
    C
    breaking capacity
    10 kA Icn at 240 V AC 50/60 Hz conforming to EN/IEC 60898-1
    Complementary
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    240/415 V AC 50/60 Hz
    magnetic tripping limit
    5...10 x In
    [Ics] rated service breaking capacity
    7.5 kA 75 % conforming to EN/IEC 60898-1 - 240 V AC 50/60 Hz
    limitation class
    3
    [Ui] rated insulation voltage
    500 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    4 kV conforming to IEC 60898-1
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    Fault trip
    mounting mode
    Plug-on
    9 mm pitches
    2
    height
    81 mm
    width
    18.7 mm
    depth
    86.3 mm
    net weight
    104 g
    colour
    Black
    mechanical durability
    20000 cycles
    electrical durability
    4000 cycles
    connections - terminals
    Tunnel type terminals (bottom) 2.5…35 mm² rigid
    Tunnel type terminals (bottom) 2.5…35 mm² flexible
    Plug-in connector (top)
    wire stripping length
    13 mm for bottom connection
    tightening torque
    2 N.m bottom
    Environment
    standards
    EN/IEC 60898-1
    product certifications
    IEC
    IP degree of protection
    IP20 conforming to IEC 60529
    pollution degree
    3
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % at 55 °C
    ambient air temperature for operation
    -5…60 °C
    ambient air temperature for storage
    -40…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    MCB QOvs 1P 10A…63A (Version 1.0)
    Date 24/11/11
    Size 27 KB
    Date 24/11/11
    Size 989 KB
    Date 24/11/11
    Size 76 KB
    Date 24/11/11
    Size 162.7 KB
    MCB QOvs 1P 10A…63A
    Date 31/05/12
    Size 27 KB
    Date 31/05/12
    Size 989 KB
    Date 31/05/12
    Size 76 KB
    Date 31/05/12
    Size 162.7 KB
    CAD file (on TraceParts) for QO163VSC10: QOvs - miniature circuit-breaker - 1P - C curve - 63A - 10kA (Version 3.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 24/10/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 24/10/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 24/10/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /