

Resi9 - RCBO - 1P + N - 16 A - B Curve - A type - 30 mA - 6000 A
R9D01616
Discontinued on:30 Jul 2021
End-of-service on:31 Dec 2021
[In] rated current:
EAN Code: 3606489661977
Unique new white finish for a fresh modern look
Top and bottom line and load compatible for ease of installation
Short circuit breaking capacity of 6kA
Two-pole safety feature allows switching of both Active and Neutral contacts
Trip-free mechanism
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
25
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No