Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Loading

Customise your experience

Find what you are looking for faster with a tailored product menu, enhanced search features and more!

You are viewing content for Consultant Engineer

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Contractor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Electrician

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Panel Builders

You can {0} or {1} at any time.

View your personalised page

You are viewing content for IT Resellers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Original Equipment Manufacturers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Distributor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for System Integrators

You can {0} or {1} at any time.

View your personalized page

Become a Partner

Access new opportunities, trainings, promotions and rewards.

Register today

I am a …

  • Consultant Engineer
  • Contractor
  • Electrician
  • Panel Builder
  • IT Reseller
  • Original Equipment Manufacturer
  • Distributor
  • System Integrator
*Not seeing your role? Check back often, more job roles will be added soon!

Why Customise?

As you navigate through our site, we will provide you with the information that is most important to you and help you find what you are looking for faster.

What will you get?

  • A customised page with tools and documents relevant to you
  • A reduced product menu
  • Enhanced search results tailored to your needs
View all   Replacement Battery Cartridges
Schneider Eletric RBC46 Picture

RBC46

Schneider Eletric RBC46 Picture
RBC46

APC Replacement Battery Cartridge #46

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Model Name
    APC Replacement Battery Cartridge #46
    Includes
    All required connectors , Battery recycling guide , Installation guide , Reusable packaging
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Albania , Algeria , Andorra , Angola , Armenia , Austria , Azerbaijan , Bahrain , Belarus , Belgium , Benin , Bosnia And Herzegovina , Botswana , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Canada , Central African Republic , Chad , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cote D'Ivoire , Croatia , Cyprus , Czech Republic , Denmark , Djibouti , Egypt , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Guadeloupe , Guinea , French Guiana , Hungary , Iceland , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jordan , Kazakhstan , Kenya , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Madagascar , Malawi , Mali , Malta , Martinique , Mauritania , Mauritius , Mayotte , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Namibia , Netherlands , Niger , Nigeria , Norway , Oman , Pakistan , Poland , Portugal , Reunion , Romania , Russian Federation , Rwanda , Saudi Arabia , Senegal , Sierra Leone , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sudan , Suriname , Sweden , Switzerland , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Togo , Tunisia , Turkey , Turkmenistan , Uganda , Ukraine , United Arab Emirates , United States , Uzbekistan , Western Sahara , Yemen , Zambia , Zimbabwe
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Battery mounting
    --
    3 - 5
    RBC Quantity
    1
    Physical
    Net Weight
    1.7 kg
    Maximum Height
    112.0 mm
    Maximum Width
    99.0 mm
    Maximum Depth
    74.0 mm
    Shipping Weight
    1.96 kg
    Shipping Width
    178.0 mm
    Shipping Height
    159.0 mm
    Shipping Depth
    184.0 mm
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Conformance
    Standard warranty
    1 year repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains SVHCs
  • View more View less

    Documents

    Language
    • English5
    User guide
    Format
    Size
    Date
    Add to My Documents
    Addendum - California Proposition 65 Warning Statement (Version Initial Release)
    Description
    Addendum - California Proposition 65 Warning Statement for Smart-UPS On-Line, Smart-UPS, Back-UPS, SurgeArrest
    prp.document.label.format pdf
    Size 112.8 KB
    Date 07/01/18
    Description
    Addendum - California Proposition 65 Warning Statement for Smart-UPS On-Line, Smart-UPS, Back-UPS, SurgeArrest
    Replacement Batteries RBC45/46 (Sheet) (Version V0)
    Description
    Replacement Batteries - Installation Instructions (RBC45 and RBC46)
    prp.document.label.format pdf
    Size 102.2 KB
    Date 12/08/03
    Description
    Replacement Batteries - Installation Instructions (RBC45 and RBC46)
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Used Battery Recycle Information (Version V7)
    Description
    Instructions for locating battery recycle facilities world wide
    prp.document.label.format pdf
    Size 37.1 KB
    Date 01/09/15
    Description
    Instructions for locating battery recycle facilities world wide
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Replacement Battery Cartridges (RBCs) (Version V1)
    Description
    End of Life Instruction (EoLI) for the Replacement Battery Cartridge (RBC) Product Range
    prp.document.label.format pdf
    Size 299.3 KB
    Date 28/01/19
    Description
    End of Life Instruction (EoLI) for the Replacement Battery Cartridge (RBC) Product Range
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Replacement Battery Cartridges (RBCs) (Version V1)
    Files in document
    pdf
    400.1 KB
    pdf
    707.3 KB
    Description
    Product Environmental Profile (ePEP) for the RBC Product Range
    prp.document.label.format zip
    Size 1.1 MB
    Date 28/01/19
    Files in document
    pdf
    400.1 KB
    pdf
    707.3 KB
    Description
    Product Environmental Profile (ePEP) for the RBC Product Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /