Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Loading

Customise your experience

Find what you are looking for faster with a tailored product menu, enhanced search features and more!

You are viewing content for Consultant Engineer

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Contractor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Electrician

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Panel Builders

You can {0} or {1} at any time.

View your personalised page

You are viewing content for IT Resellers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Original Equipment Manufacturers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Distributor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for System Integrators

You can {0} or {1} at any time.

View your personalized page

Become a Partner

Access new opportunities, trainings, promotions and rewards.

Register today

I am a …

  • Consultant Engineer
  • Contractor
  • Electrician
  • Panel Builder
  • IT Reseller
  • Original Equipment Manufacturer
  • Distributor
  • System Integrator
*Not seeing your role? Check back often, more job roles will be added soon!

Why Customise?

As you navigate through our site, we will provide you with the information that is most important to you and help you find what you are looking for faster.

What will you get?

  • A customised page with tools and documents relevant to you
  • A reduced product menu
  • Enhanced search results tailored to your needs
View all   Zelio Time
Schneider Eletric RE7PM11BU Picture

RE7PM11BU

Schneider Eletric RE7PM11BU Picture
RE7PM11BU

pulse on energisation relay - 0.05..1 s - 24 V AC DC - 1OC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Zelio Time
    product or component type
    Industrial timing relay
    component name
    RE7
    time delay type
    Ht
    W
    time delay range
    0.05 s...300 h
    Complementary
    discrete output type
    Relay
    contacts material
    90/10 silver nickel contacts
    width pitch dimension
    22.5 mm
    [Us] rated supply voltage
    110...240 V AC 50/60 Hz
    24 V AC/DC 50/60 Hz
    42...48 V AC/DC 50/60 Hz
    voltage range
    0.85...1.1 Us
    connections - terminals
    Screw terminals, 2 x 1.5 mm² flexible with cable end
    Screw terminals, 2 x 2.5 mm² flexible without cable end
    tightening torque
    0.6…1.1 N.m
    setting accuracy of time delay
    +/- 10 % of full scale
    repeat accuracy
    +/- 0.2 %
    temperature drift
    < 0.07 %/°C
    voltage drift
    < 0.2 %/V
    minimum pulse duration
    20 ms
    reset time
    50 ms
    maximum switching voltage
    250 V AC/DC
    mechanical durability
    20000000 cycles
    [Ith] conventional free air thermal current
    8 A
    maximum [Ie] rated operational current
    2 A DC-13 24 V at 70 °C conforming to IEC 60947-5-1/1991/VDE 0660
    0.1 A DC-13 250 V at 70 °C conforming to IEC 60947-5-1/1991/VDE 0660
    0.2 A DC-13 115 V at 70 °C conforming to IEC 60947-5-1/1991/VDE 0660
    3 A AC-15 at 70 °C conforming to IEC 60947-5-1/1991/VDE 0660
    minimum switching capacity
    at 12 V 10 mA
    input voltage
    < 60 V X1Z2 terminal(s)
    < 60 V Y1Z2 terminal(s)
    maximum switching current
    1 mA (X1Z2)
    1 mA (Y1Z2)
    input compatibility
    3/4 wires sensors PNP/NPN without internal load <50 m X1Z2 terminal(s)
    3/4 wires sensors PNP/NPN without internal load <50 m Y1Z2 terminal(s)
    potentiometer characteristic
    Linear 47 kOhm (+/- 20 %), 0.2 W, cable length <25 m Z1Z2 terminal(s)
    marking
    CE
    overvoltage category
    III conforming to IEC 60664-1
    [Ui] rated insulation voltage
    250 V between contact circuit and control inputs IEC certified
    250 V between contact circuit and power supply IEC certified
    300 V between contact circuit and control inputs CSA certified
    300 V between contact circuit and power supply CSA certified
    supply disconnection value
    > 0.1 Uc
    operating position
    Any position without derating
    surge withstand
    2 kV conforming to IEC 61000-4-5 level 3
    power consumption in VA
    0.7 VA at 24 V
    1.6 VA at 48 V
    1.8 VA at 110 V
    8.5 VA at 240 V
    maximum power consumption in W
    0.5 W at 24 V
    1.2 W at 48 V
    terminal description
    (B1-A2)CO
    (X1)UNUSED
    (Y1)UNUSED
    (15-16-18)OC_OFF
    (Z1)UNUSED
    ALT
    (Z2)UNUSED
    height
    78 mm
    width
    22.5 mm
    depth
    80 mm
    net weight
    0.15 kg
    Environment
    immunity to microbreaks
    3 ms
    standards
    EN/IEC 61812-1
    product certifications
    GL
    UL
    CSA
    ambient air temperature for storage
    -40…85 °C
    ambient air temperature for operation
    -20…60 °C
    relative humidity
    15…85 % 3K3 conforming to IEC 60721-3-3
    vibration resistance
    0.35 mm (f= 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    15 gn for 11 ms conforming to IEC 60068-2-27
    IP degree of protection
    IP20 (terminals)
    IP50 (housing)
    pollution degree
    3 conforming to IEC 60664-1
    dielectric strength
    2.5 kV
    non-dissipating shock wave
    4.8 kV
    resistance to electrostatic discharge
    6 kV in contact conforming to IEC 61000-4-2 level 3
    8 kV in air conforming to IEC 61000-4-2 level 3
    resistance to electromagnetic fields
    10 V/m conforming to IEC 61000-4-3 level 3
    resistance to fast transients
    2 kV conforming to IEC 61000-4-4 level 3
    disturbance radiated/conducted
    CISPR 11 group 1 - class A
    CISPR 22 - class A
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French3
    • German3
    • Italian3
    • Portuguese3
    • Spanish3
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    RE7... Timer relays (Version 02)
    Description
    Electronic timers
    prp.document.label.format pdf
    Size 1.2 MB
    Date 01/01/06
    Description
    Electronic timers
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 107.8 KB
    Date 01/11/11
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 184.7 KB
    Date 01/11/11
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Width 22.5 mm
    Rail Mounting


    Screw Fixing



  • Connections and Schema

    Internal Wiring Diagram



    Recommended Application Wiring Diagram
    Start by External Control


    1
    Supply
    2
    12…48 V
    3
    24 V


    Recommended Application Wiring Diagram
    External Control of Partial Stop


    1
    Supply
    2
    12…48 V
    3
    24 V


    Control of Several Relays

    Control of several relays with a single external control contact



    Connection of an External Control Contact Without Using Terminal Z2


    Direct current supply only.

    It is advisable to follow the recommended wiring schemes detailed above if the restrictions given are taken into account.


    Direct current supply only.

    It is advisable to follow the recommended wiring schemes detailed above if the restrictions given are taken into account.


    Connection 3-Wire NPN or PNP Sensor



    Connection 3-Wire NPN or PNP Sensor Without Using Terminal Z2
    Connection NPN


    It is advisable to follow the recommended wiring schemes detailed above if the restrictions given are taken into account.

    Connection PNP


    It is advisable to follow the recommended wiring schemes detailed above if the restrictions given are taken into account.


    Connection of Potentiometer



    Connection Precautions

    WARNING

    UNEXPECTED EQUIPMENT OPERATION

    No galvanic isolation between supply terminals and control inputs.

    Failure to follow these instructions can result in death, serious injury, or equipment damage.



  • Performance Curves

    Performance Curves
    A.C. Load Curve 1

    Electrical durability of contacts on resistive loading millions of operating cycles


    X
    Current broken in A
    Y
    Millions of operating cycles

    A.C. Load Curve 2

    Reduction factor k for inductive loads (applies to values taken from durability curve 1).


    X
    Power factor on breaking (cos ϕ)
    Y
    Reduction factor k

    Example: An LC1-F185 contactor supplied with 115 V/50 Hz for a consumption of 55 VA or a current consumption equal to 0.1 A and cos ϕ = 0.3. For 0.1 A, curve 1 indicates a durability of approximately 1.5 million operating cycles. As the load is inductive, it is necessary to apply a reduction coefficient k to this number of cycles as indicated by curve 2. For cos ϕ = 0.3: k = 0.6 The electrical durability therefore becomes:1.5 106 operating cycles x 0.6 = 900 000 operating cycles.


    D. C. Load Limit Curve


    X
    Current in A
    Y
    Voltage in V
    1
    L/R = 20 ms
    2
    L/R with load protection diode
    3
    Resistive load


  • Technical Description

    Function Ht : Interval Relay (Summation) with Control Signal
    Description

    On energisation, the output R closes for the duration of a timing period T then reverts to its initial state.

    Pulsing or maintaining control contact C will again close the output R.

    Timing T is only active when control contact C is released and so the output R will not revert to its initial state until after a time t1 + t2 +...

    The relay memorises the total, cumulative opening time of control contact C and, once the set time T is reached, the output R reverts to its initial state.

    Function: 1 Output


    T = t1 + t2 +...


    Function W : Interval Relay with Control Signal Off
    Description

    After power-up and opening of the control contact, the output(s) close(s) for a timing period T.

    At the end of this timing period the output(s) revert(s) to its/their initial state.

    The second output can be either timed or instantaneous.

    Function: 1 Output


    Function: 2 Outputs


    2 timed outputs (R1/R2) or 1 timed output (R1) and 1 instantaneous output (R2 inst.).


    Legend

    Relay de-energised

    Relay energised

    Output open

    Output closed

    C

    Control contact

    G

    Gate

    R

    Relay or solid state output

    R1/R2

    2 timed outputs

    R2 inst.

    The second output is instantaneous if the right position is selected

    T

    Timing period

    Ta -

    Adjustable On-delay

    Tr -

    Adjustable Off-delay

    U

    Supply


Compare products: /