Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Loading

Customise your experience

Find what you are looking for faster with a tailored product menu, enhanced search features and more!

You are viewing content for Consultant Engineer

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Contractor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Electrician

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Panel Builders

You can {0} or {1} at any time.

View your personalised page

You are viewing content for IT Resellers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Original Equipment Manufacturers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for B2B Distributions

You can {0} or {1} at any time.

View your personalized page

You are viewing content for System Integrators

You can {0} or {1} at any time.

View your personalized page

Become a Partner

Access new opportunities, trainings, promotions and rewards.

Register today

I am a …

  • Consultant Engineer
  • Contractor
  • Electrician
  • Panel Builder
  • IT Reseller
  • Original Equipment Manufacturer
  • B2B Distribution
  • System Integrator
*Not seeing your role? Check back often, more job roles will be added soon!

Why Customise?

As you navigate through our site, we will provide you with the information that is most important to you and help you find what you are looking for faster.

What will you get?

  • A customised page with tools and documents relevant to you
  • A reduced product menu
  • Enhanced search results tailored to your needs
View all   Zelio Time
Schneider Eletric RE8CL11BU Picture

RE8CL11BU

Schneider Eletric RE8CL11BU Picture
RE8CL11BU

symmetrical timing relay - 0.1..10 s - type D - 24 V AC/DC, 110..240 V AC - 1C/O

Show more characteristics
Commercial status
Discontinued on 01 June 2016
End-of-service on 01 June 2016
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Time
    product or component type
    Optimum industrial timing relay
    component name
    RE8
    time delay type
    D
    time delay range
    0.1...10 s
    sale per indivisible quantity
    10
    Complementary
    discrete output type
    Relay
    contacts material
    90/10 silver nickel contacts
    [Us] rated supply voltage
    110...240 V AC 50/60 Hz
    24 V AC/DC 50/60 Hz
    connections - terminals
    Screw terminals, 2 x 1.5 mm² flexible with cable end
    Screw terminals, 2 x 2.5 mm² flexible without cable end
    tightening torque
    0.6…1.1 N.m
    setting accuracy of time delay
    +/- 20 % of full scale
    repeat accuracy
    < 1 %
    voltage drift
    < 2.5 %/V
    temperature drift
    < 0.2 %/°C
    minimum pulse duration
    26 ms
    reset time
    50 ms
    maximum switching voltage
    250 V
    mechanical durability
    20000000 cycles
    [Ith] conventional free air thermal current
    8 A
    maximum [Ie] rated operational current
    2 A DC-13 24 V at 70 °C conforming to IEC 60947-5-1/1991
    2 A DC-13 24 V at 70 °C conforming to VDE 0660
    3 A AC-15 24 V at 70 °C conforming to IEC 60947-5-1/1991
    3 A AC-15 24 V at 70 °C conforming to VDE 0660
    0.1 A DC-13 250 V at 70 °C conforming to IEC 60947-5-1/1991
    0.1 A DC-13 250 V at 70 °C conforming to VDE 0660
    0.2 A DC-13 115 V at 70 °C conforming to IEC 60947-5-1/1991
    0.2 A DC-13 115 V at 70 °C conforming to VDE 0660
    minimum switching capacity
    at 12 V 10 mA
    input voltage
    250 V
    marking
    CE
    overvoltage category
    III conforming to IEC 60664-1
    [Ui] rated insulation voltage
    250 V conforming to IEC
    300 V conforming to CSA
    supply disconnection value
    > 0.1 Uc
    operating position
    Any position without
    surge withstand
    2 kV conforming to IEC 61000-4-5 level 3
    power consumption in VA
    0.7 VA at 24 V
    1.8 VA at 110 V
    8.5 VA at 240 V
    maximum power consumption in W
    0.5 W at 24 V
    terminal description
    (A1-B1)CO
    ALT
    (15-16-18)OC_OFF
    height
    78 mm
    width
    22.5 mm
    depth
    80 mm
    net weight
    0.11 kg
    Environment
    immunity to microbreaks
    3 ms
    standards
    EN/IEC 61812-1
    product certifications
    GL
    UL
    CSA
    ambient air temperature for storage
    -40…85 °C
    ambient air temperature for operation
    -20…60 °C
    relative humidity
    15…85 % 3K3 conforming to IEC 60721-3-3
    vibration resistance
    0.35 mm (f= 10…55 Hz) conforming to IEC 60068-2-6
    IP degree of protection
    IP20 (terminals)
    IP50 (casing)
    pollution degree
    3 conforming to IEC 60664-1
    dielectric test voltage
    2.5 kV
    non-dissipating shock wave
    4.8 kV
    resistance to electromagnetic fields
    10 V/m conforming to IEC 61000-4-3 level 3
    resistance to fast transients
    2 kV conforming to IEC 61000-4-4 level 3
    disturbance radiated/conducted
    CISPR 22 - class A
    CISPR 11 group 1 - class A
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    • English1
    • French1
    • German1
    • Italian1
    • Portuguese1
    • Spanish1
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 790.7 KB
    Date 01/11/04
    Description
    None
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /