Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Loading

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais

Customise your experience

Find what you are looking for faster with a tailored product menu, enhanced search features and more!

You are viewing content for Consultant Engineer

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Contractor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Electrician

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Panel Builders

You can {0} or {1} at any time.

View your personalised page

You are viewing content for IT Resellers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Original Equipment Manufacturers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Distributor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for System Integrators

You can {0} or {1} at any time.

View your personalized page

Become a Partner

Access new opportunities, trainings, promotions and rewards.

Register today

I am a …

  • Consultant Engineer
  • Contractor
  • Electrician
  • Panel Builder
  • IT Reseller
  • Original Equipment Manufacturer
  • Distributor
  • System Integrator
*Not seeing your role? Check back often, more job roles will be added soon!

Why Customise?

As you navigate through our site, we will provide you with the information that is most important to you and help you find what you are looking for faster.

What will you get?

  • A customised page with tools and documents relevant to you
  • A reduced product menu
  • Enhanced search results tailored to your needs
View all   Mita
Schneider Eletric RET75W Picture

RET75W

Green premium brand logo
Schneider Eletric RET75W Picture
RET75W
Green premium brand logo

Mita - TRK - cable retainer - 75 x 75 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product name
    TRK
    product or component type
    Cable retainer
    colour tint
    White
    quantity per set
    Set of 10
    Complementary
    trunking dimension
    75 x 75 mm
    material
    UPVC (unplasticized polyvinyl chloride)
    Environment
    ambient air temperature for operation
    -5…60 °C
    Packing Units
    Package 1 Weight
    1.000 g
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more
    View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Cable Management Guide (Version 1.0)
    Description
    Cable Management Solutions - Peimeter Trunking, Wiring Accessories, Bench trunking, Powerpoles & posts, Desk solutions, Flooring systems, Trunking & Conduit.
    prp.document.label.format pdf
    Size 7.8 MB
    Date 01/05/16
    Description
    Cable Management Solutions - Peimeter Trunking, Wiring Accessories, Bench trunking, Powerpoles & posts, Desk solutions, Flooring systems, Trunking & Conduit.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RET75W : Mita - TRK - cable retainer - 75 x 75 mm
    Description
    Mita - TRK - cable retainer - 75 x 75 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 28/11/20
    Description
    Mita - TRK - cable retainer - 75 x 75 mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RET75W : Mita - TRK - cable retainer - 75 x 75 mm
    Description
    Mita - TRK - cable retainer - 75 x 75 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 28/11/20
    Description
    Mita - TRK - cable retainer - 75 x 75 mm
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    RET75W : Mita - TRK - cable retainer - 75 x 75 mm
    Description
    Mita - TRK - cable retainer - 75 x 75 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 28/11/20
    Description
    Mita - TRK - cable retainer - 75 x 75 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.