Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Loading

Customise your experience

Find what you are looking for faster with a tailored product menu, enhanced search features and more!

You are viewing content for Consultant Engineer

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Contractor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Electrician

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Panel Builders

You can {0} or {1} at any time.

View your personalised page

You are viewing content for IT Resellers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Original Equipment Manufacturers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Distributor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for System Integrators

You can {0} or {1} at any time.

View your personalized page

Become a Partner

Access new opportunities, trainings, promotions and rewards.

Register today

I am a …

  • Consultant Engineer
  • Contractor
  • Electrician
  • Panel Builder
  • IT Reseller
  • Original Equipment Manufacturer
  • Distributor
  • System Integrator
*Not seeing your role? Check back often, more job roles will be added soon!

Why Customise?

As you navigate through our site, we will provide you with the information that is most important to you and help you find what you are looking for faster.

What will you get?

  • A customised page with tools and documents relevant to you
  • A reduced product menu
  • Enhanced search results tailored to your needs
View all   Zelio Time
Schneider Eletric REXL2TMP7 Picture

REXL2TMP7

Green premium brand logo
Schneider Eletric REXL2TMP7 Picture
REXL2TMP7
Green premium brand logo

Modular timing relay, 5 A, 2 CO, 0.1 s..100 h, on-Delay, 230 V AC

Show more characteristics
  • 36.04 GBP
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Zelio Time
    product or component type
    Miniature timing relay
    fixing mode
    Plug-in (socket)
    discrete output type
    Relay
    contacts type and composition
    2 C/O
    component name
    REXL
    time delay type
    A
    time delay range
    10...100 h
    1...10 min
    1...10 h
    0.1...1 s
    6...60 min
    6...60 s
    1...10 s
    Complementary
    contacts material
    Cadmium free
    [Us] rated supply voltage
    230 V AC 50/60 Hz
    voltage range
    0.85...1.15 Us
    [In] rated current
    5 A AC
    repeat accuracy
    +/- 0.5 %
    setting accuracy of time delay
    10 % at full scale at 25 °C conforming to EN/IEC 61812-1
    temperature drift
    0.05 %/°C
    maximum reset time
    250 ms after time delay, on de-energisation
    50 ms during time delay, on de-energisation
    voltage drift
    +/- 0.2 %/V
    maximum switching capacity
    4 x 5 A
    maximum temporary permissible current
    10 A for < 10 s
    minimum switching current
    100 mA
    electrical durability
    100000 cycles at 250 V AC resistive
    mechanical durability
    10000000 cycles
    maximum power consumption
    3 VA
    [Ui] rated insulation voltage
    250 V conforming to IEC 255 Group C
    250 V conforming to VDE 0010
    output overvoltage protection
    2 J
    surge withstand
    2 kV conforming to EN/IEC 61000-4-5 level 3
    creepage distance
    4 kV/3 conforming to IEC 60664-1
    local signalling
    1 LED (red)output in operation:
    1 LED (yellow)power ON:
    net weight
    0.05 kg
    Environment
    immunity to microbreaks
    5 ms
    dielectric strength
    2 kV for 1 mA/1 minute at 50 Hz conforming to EN/IEC 60601-1
    2 kV for 1 mA/1 minute at 50 Hz conforming to EN/IEC 61812-1
    standards
    EN/IEC 60601-1
    89/336/EEC
    EN 61000-6-2
    EN 50081-2
    EN/IEC 61812-1
    73/23/EEC
    EN/IEC 60601-2
    93/68/EEC
    product certifications
    UL
    CUL
    ambient air temperature for operation
    -20…60 °C
    ambient air temperature for storage
    -40…70 °C
    IP degree of protection
    IP50 conforming to IEC 60529
    vibration resistance
    0.35 mm (f= 10…55 Hz) conforming to IEC 60068-2-6
    relative humidity
    95 % without condensation conforming to IEC 60068-2-6
    resistance to electrostatic discharge
    6 kV in contact conforming to EN/IEC 61000-4-2 level 3
    8 kV in air conforming to EN/IEC 61000-4-2 level 3
    resistance to electromagnetic fields
    10 V/m conforming to EN/IEC 61000-4-3 level 3
    resistance to fast transients
    2 kV conforming to EN/IEC 61000-4-4 level 3
    immunity to radioelectric fields
    10 V (0.15...80 MHz) conforming to EN/IEC 61000-4-6 level 3
    immunity to voltage dips
    >= 95 % / 1 s conforming to EN/IEC 61000-4-11
    30 % / 10 ms conforming to EN/IEC 61000-4-11
    60 % / 100 ms conforming to EN/IEC 61000-4-11
    disturbance radiated/conducted
    Class B conforming to EN 55022 (EN 55011 group 1)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English9
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.8 MB
    Date 27/03/20
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CCC Certificate REXL (Version 1.0)
    Description
    REXL CCC Certificate 2014010303716729
    prp.document.label.format pdf
    Size 1.2 MB
    Date 27/05/19
    Description
    REXL CCC Certificate 2014010303716729
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    REXL2TMP7 : on-delay timing relay - 0.1 s..100 h - 230 V AC - 2 OC
    Description
    on-delay timing relay - 0.1 s..100 h - 230 V AC - 2 OC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 25/05/20
    Description
    on-delay timing relay - 0.1 s..100 h - 230 V AC - 2 OC
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    EU DOC - Zelio Timer REXL (Version Add ROHS Directive)
    Description
    REXL and TM Manufacturer DOC
    prp.document.label.format pdf
    Size 461.1 KB
    Date 22/07/19
    Description
    REXL and TM Manufacturer DOC
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    REXL2TMP7 : on-delay timing relay - 0.1 s..100 h - 230 V AC - 2 OC
    Description
    on-delay timing relay - 0.1 s..100 h - 230 V AC - 2 OC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 25/05/20
    Description
    on-delay timing relay - 0.1 s..100 h - 230 V AC - 2 OC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.2 MB
    Date 01/06/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    REXL2TMP7 : on-delay timing relay - 0.1 s..100 h - 230 V AC - 2 OC
    Description
    on-delay timing relay - 0.1 s..100 h - 230 V AC - 2 OC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 25/05/20
    Description
    on-delay timing relay - 0.1 s..100 h - 230 V AC - 2 OC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Width 21 mm




  • Connections and Schema

    Terminal Referencing



  • Technical Description

    Function A : Power on Delay Relay
    Description

    The timing period T begins on energisation. After timing, the outputs close.

    2 Timed C/O Contacts



    Legend

    Relay de-energised

    Relay energised

    Output open

    Output closed

    R

    Relay output

    T

    Timing period