
Roll over image to zoom in



+ 8
3 videos
Modular 3-phase supply control relay, 5 A, 1 CO, 208...480 V AC
Local distributor code:
389834780
RM17TG00
EAN Code: 3389119405065
"Simplified panel design due to 17.5mm width same as 1-pole circuit breaker"
"Experience unprecedented accuracy, predictive maintenance, and superior security."
"The product monitors its own power supply. When the power supply is abnormal, the output relay de-energizes"
"Transparent cover to protect settings from being tampered with reducing maintenance"
"Compatible with a wide range of applications, such as hoisting, packaging, lifts, textile, pumping, and water."
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
74
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No