
Roll over image to zoom in



+ 7
3 videos
Modular 3-phase voltage control relay, 5 A, 2 CO, 220…480 V AC
Local distributor code:
389835035
RM35UB330
EAN Code: 3389119405324
"Simplified panel design due to 35mm width same as 3-pole circuit breaker"
"Experience unprecedented accuracy, predictive maintenance, and superior security."
"Provides automatic shutdown management and fault information for a quick fault identification and troubleshooting"
"Transparent cover to protect settings from being tampered with reducing maintenance"
"Compatible with a wide range of applications, such as hoisting, packaging, lifts, textile, pumping, and water."
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
99
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No