Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Loading

Customise your experience

Find what you are looking for faster with a tailored product menu, enhanced search features and more!

You are viewing content for Consultant Engineer

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Contractor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Electrician

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Panel Builders

You can {0} or {1} at any time.

View your personalised page

You are viewing content for IT Resellers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Original Equipment Manufacturers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Distributor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for System Integrators

You can {0} or {1} at any time.

View your personalized page

Become a Partner

Access new opportunities, trainings, promotions and rewards.

Register today

I am a …

  • Consultant Engineer
  • Contractor
  • Electrician
  • Panel Builder
  • IT Reseller
  • Original Equipment Manufacturer
  • Distributor
  • System Integrator
*Not seeing your role? Check back often, more job roles will be added soon!

Why Customise?

As you navigate through our site, we will provide you with the information that is most important to you and help you find what you are looking for faster.

What will you get?

  • A customised page with tools and documents relevant to you
  • A reduced product menu
  • Enhanced search results tailored to your needs
View all   ID-RCCB
Schneider Eletric RMG160102 Picture
Discontinued

RMG160102

Schneider Eletric RMG160102 Picture
Discontinued
RMG160102

residual current circuit breaker ID - 2 poles - 16 A - class AC 10 mA

Show more characteristics
RMG160102  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    ID RCCB
    device short name
    ID RCCB
    poles description
    2P
    neutral position
    Left
    [In] rated current
    16 A
    network type
    AC
    earth-leakage protection time delay
    Instantaneous
    earth-leakage protection class
    Class AC
    rated breaking and making capacity
    Im = 1500 A
    rated conditional short-circuit current
    Inc 10 kA 16 A
    Complementary
    device location in system
    Outgoer
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    230 V AC 50/60 Hz conforming to IEC 61008
    residual current tripping technology
    Electromechanical
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947-3
    control type
    Toggle
    mounting mode
    Fixed
    mounting support
    35 mm symmetrical DIN rail
    9 mm pitches
    4
    height
    81 mm
    width
    36 mm
    depth
    75 mm
    net weight
    0.23 kg
    mechanical durability
    20000 cycles
    provision for padlocking
    Padlockable
    connections - terminals
    Tunnel type terminals1…25 mm² flexible
    Tunnel type terminals1…35 mm² rigid
    wire stripping length
    15 mm
    tightening torque
    3.5 N.m
    Environment
    standards
    IEC 60947-1
    IEC 61008
    IEC 60947-3
    tropicalisation
    2 conforming to IEC 61008
    relative humidity
    95 % at 55 °C
    operating altitude
    2000 m
    ambient air temperature for operation
    -5…40 °C
    ambient air temperature for storage
    -40…60 °C
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RMG160102 : residual current circuit breaker ID - 2 poles - 16 A - class AC 10 mA
    Description
    residual current circuit breaker ID - 2 poles - 16 A - class AC 10 mA
    prp.document.label.format pdf
    Size 195.3 KB
    Date 27/05/20
    Description
    residual current circuit breaker ID - 2 poles - 16 A - class AC 10 mA
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /