Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
Power plug-in relay, 15 A, 4 CO, with LED, 24 V AC
Local distributor code:
389835734

RPM42B7

Contacts type and composition:

control type:

status LED:

[Uc] control circuit voltage:

EAN Code: 3389119402200
"Provides economical solution for the implementation of many switching functions with large number of contacts"
"It is flexibility to design with easily gripped for space-saving"
"Plug in type is easy installation and maintenance"
"This RPM product has IP40 rating"
"Workablity for hard-wired logic automated systems to complement the functions of industrial PLCs"
Environmental Data
Total lifecycle Carbon footprint
34
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No