
Roll over image to zoom in


2 videos
Socket, mixed contact, 16 A, relay type RPM3, screw clamp terminals, 250 V AC
Local distributor code:
389835899
RPZF3
EAN Code: 3389119402309
"Help to reduce the size of enclosures enabling it to be mount nearly everywhere"
"Compatible with plug in control relay Schneider Electric"
"Compatible with a large range of voltages giving flexibility in installation and reduces number of stocked products"
"It is a flexible design for space-saving"
"Easy installation and connect to relay from its socket"
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No