Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
Interface plug-in relay, 12 A, 1 CO, 24 V DC
Local distributor code:
389835938

RSB1A120BD

EAN Code: 3389110254136
"Help to reduce the size of enclosures enabling it to be mount nearly everywhere"
"Provides economical solution for the implementation of many switching functions with large number of contacts"
"It is a flexible design for space-saving"
"Plug in type allows for easy installation and maintenance"
"The product is IP40 and has a transparent cover allowing operator to visually inspect the status of contacts"
Environmental Data
Total lifecycle Carbon footprint
5
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Recyclability potential, in %
information_stroke
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
75
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No