Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Loading

Customise your experience

Find what you are looking for faster with a tailored product menu, enhanced search features and more!

You are viewing content for Consultant Engineer

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Contractor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Electrician

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Panel Builders

You can {0} or {1} at any time.

View your personalised page

You are viewing content for IT Resellers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Original Equipment Manufacturers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Distributor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for System Integrators

You can {0} or {1} at any time.

View your personalized page

Become a Partner

Access new opportunities, trainings, promotions and rewards.

Register today

I am a …

  • Consultant Engineer
  • Contractor
  • Electrician
  • Panel Builder
  • IT Reseller
  • Original Equipment Manufacturer
  • Distributor
  • System Integrator
*Not seeing your role? Check back often, more job roles will be added soon!

Why Customise?

As you navigate through our site, we will provide you with the information that is most important to you and help you find what you are looking for faster.

What will you get?

  • A customised page with tools and documents relevant to you
  • A reduced product menu
  • Enhanced search results tailored to your needs
View all   Zelio Relay
Schneider Eletric RSL1GB4ND Picture

RSL1GB4ND

Green premium brand logo
Schneider Eletric RSL1GB4ND Picture
RSL1GB4ND
Green premium brand logo

Slim interface plug-in relay, 6 A, 1 CO, low level, 60 V DC

Show more characteristics
  • 8.95 GBP
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Zelio Relay
    series name
    Slim interface relay
    product or component type
    Plug-in relay
    device short name
    RSL
    contacts type and composition
    1 C/O
    contact operation
    Low level
    [Uc] control circuit voltage
    60 V DC
    [Ithe] conventional enclosed thermal current
    6 A at -40…55 °C
    status LED
    Without
    control type
    Without push-button
    Complementary
    shape of pin
    Flat (PCB type)
    average resistance
    16600 Ohm at 23 °C +/- 15 %
    rated operational voltage limits
    45...84 V DC
    [Ui] rated insulation voltage
    250 V conforming to EN/IEC
    277 V conforming to cUL
    [Uimp] rated impulse withstand voltage
    IEC 6 kV
    contacts material
    Silver alloy - gold plated (AgSnO2)
    [Ie] rated operational current
    6 A (AC-1/DC-1) conforming to IEC/UL
    minimum switching current
    1 mA
    maximum switching voltage
    277 V
    Minimum switching voltage
    24 V
    maximum switching capacity
    1500 VA
    50 W
    minimum switching capacity
    24 mW
    operating rate
    <= 360 cycles/hour under load
    <= 18000 cycles/hour no-load
    mechanical durability
    10000000 cycles
    electrical durability
    60000 cycles, 6 A at 250 V, AC-1 C/O
    operating time
    5 ms reset
    12 ms
    protection category
    RT III
    test levels
    Level A group mounting
    operating position
    Any position
    width
    5 mm
    height
    28 mm
    depth
    18.5 mm
    terminals description ISO n°1
    (A1-A2)CO
    (11-12-14)OC
    net weight
    0.0054 kg
    load current
    6 A at 250 V AC 0.5 mm mounting distance
    average coil consumption
    0.21 W
    drop-out voltage threshold
    >= 0.05 Uc
    safety reliability data
    B10d = 60000
    mounting support
    Socket or PCB
    device presentation
    Complete product
    Environment
    dielectric strength
    1000 V AC between contacts
    4000 V AC between coil and contact
    standards
    UL 508
    CSA C22.2 No 14
    EN/IEC 61810-1
    product certifications
    EAC
    CSA
    UL
    ambient air temperature for storage
    -40…70 °C
    vibration resistance
    +/- 1 mm (f= 10…55 Hz) conforming to EN/IEC 60068-2-6
    IP degree of protection
    IP40 conforming to EN/IEC 60529
    shock resistance
    5 gn (duration = 11 ms) for not operating conforming to EN/IEC 60068-2-27
    5 gn (duration = 11 ms) for in operation conforming to EN/IEC 60068-2-27
    ambient air temperature for operation
    -40…55 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English12
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Zelio Electromechanical Relays Catalog (Version 4.0)
    Description
    This catalog is a guide to RXM, RPM, RUM, RPF, and RSB Zelio plug-in relays.
    prp.document.label.format pdf
    Size 5.9 MB
    Date 09/03/20
    Description
    This catalog is a guide to RXM, RPM, RUM, RPF, and RSB Zelio plug-in relays.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CSA Certificate RSL1 (Version 1.0)
    Description
    MC260142_Class 3211-07_Relay
    prp.document.label.format htm
    Size 215 B
    Date 24/01/14
    Description
    MC260142_Class 3211-07_Relay
    prp.document.label.format zip
    Size 430 B
    Date 29/04/09
    Files in document
    Description
    CSA Certificate RSB, RSL1
    prp.document.label.format zip
    Size 955.1 KB
    Date 14/04/09
    Files in document
    pdf
    478.9 KB
    pdf
    476.2 KB
    prp.document.label.format zip
    Size 935.5 KB
    Date 20/12/05
    Files in document
    pdf
    466.7 KB
    pdf
    468.8 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RSL1GB4ND : slim interface plug-in relay - Zelio RSL - 1 C/O low level - 60 V DC - 6 A
    Description
    slim interface plug-in relay - Zelio RSL - 1 C/O low level - 60 V DC - 6 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 25/05/20
    Description
    slim interface plug-in relay - Zelio RSL - 1 C/O low level - 60 V DC - 6 A
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 409.8 KB
    Date 22/07/19
    Description
    RSL RSLZ Manufacturer DOC
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 785.1 KB
    Date 01/09/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RSL1GB4ND : slim interface plug-in relay - Zelio RSL - 1 C/O low level - 60 V DC - 6 A
    Description
    slim interface plug-in relay - Zelio RSL - 1 C/O low level - 60 V DC - 6 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 25/05/20
    Description
    slim interface plug-in relay - Zelio RSL - 1 C/O low level - 60 V DC - 6 A
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 687.4 KB
    Date 01/09/18
    prp.document.label.format pdf
    Size 1.5 MB
    Date 01/05/14
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    RSL1GB4ND : slim interface plug-in relay - Zelio RSL - 1 C/O low level - 60 V DC - 6 A
    Description
    slim interface plug-in relay - Zelio RSL - 1 C/O low level - 60 V DC - 6 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 25/05/20
    Description
    slim interface plug-in relay - Zelio RSL - 1 C/O low level - 60 V DC - 6 A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Relay with Flat Pins (PCB Type)


    (1):
    5.04 mm / 0.19 in.


  • Connections and Schema

    Wiring Diagram
    Relay with Flat Pins (PCB Type)

    1 C/O contact



  • Performance Curves

    Curves for Resistive Load
    Maximum Switching Capacity on DC Load

    Resistive load


    X
    DC Current
    Y
    DC Voltage

    Electrical Durability

    Only tested at 6A/250VAC, projection for the rest

    250 Vac Resistive load


    X
    Switching current (A)
    Y
    Cycles

    Note : These are typical curves, actual durability depends on load, environment, duty cycle, etc.