
Roll over image to zoom in



+ 6
2 videos
universal plug-in relay - Harmony RUM - 2 C/O - 24 V DC - 10 A - with LED
Local distributor code:
403004027
RUMC22BD
EAN Code: 3606480626661
"Help to reduce the size of enclosures enabling it to be mount nearly everywhere"
"Provides economical solution for the implementation of many switching functions with large number of contacts"
"It is a flexible design for space-saving"
"Plug in type allows for easy installation and maintenance"
"Latest interface relay with single-step loackable testing function for user securey confident"
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
17
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No