Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Loading

Customise your experience

Find what you are looking for faster with a tailored product menu, enhanced search features and more!

You are viewing content for Consultant Engineer

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Contractor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Electrician

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Panel Builders

You can {0} or {1} at any time.

View your personalised page

You are viewing content for IT Resellers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Original Equipment Manufacturers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Distributor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for System Integrators

You can {0} or {1} at any time.

View your personalized page

Become a Partner

Access new opportunities, trainings, promotions and rewards.

Register today

I am a …

  • Consultant Engineer
  • Contractor
  • Electrician
  • Panel Builder
  • IT Reseller
  • Original Equipment Manufacturer
  • Distributor
  • System Integrator
*Not seeing your role? Check back often, more job roles will be added soon!

Why Customise?

As you navigate through our site, we will provide you with the information that is most important to you and help you find what you are looking for faster.

What will you get?

  • A customised page with tools and documents relevant to you
  • A reduced product menu
  • Enhanced search results tailored to your needs
View all   Zelio Relay
Schneider Eletric RXM4AB2GD Picture

RXM4AB2GD

Green premium brand logo
Schneider Eletric RXM4AB2GD Picture
RXM4AB2GD
Green premium brand logo

Miniature Plug-in relay - Zelio RXM 4 C/O 125 V DC 6 A with LED

Show more characteristics
  • 7.27 GBP
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Zelio Relay
    series name
    Miniature
    product or component type
    Plug-in relay
    device short name
    RXM
    contacts type and composition
    4 C/O
    [Uc] control circuit voltage
    125 V DC
    [Ithe] conventional enclosed thermal current
    6 A at -40…55 °C
    status LED
    With
    control type
    Lockable test button
    utilisation coefficient
    20 %
    Complementary
    shape of pin
    Flat
    [Ui] rated insulation voltage
    250 V conforming to IEC
    300 V conforming to CSA
    300 V conforming to UL
    [Uimp] rated impulse withstand voltage
    2.5 kV during 1.2/50 µs
    contacts material
    AgNi
    [Ie] rated operational current
    3 A at 28 V (DC) NC conforming to IEC
    3 A at 250 V (AC) NC conforming to IEC
    6 A at 28 V (DC) NO conforming to IEC
    6 A at 250 V (AC) NO conforming to IEC
    6 A at 277 V (AC) conforming to UL
    8 A at 30 V (DC) conforming to UL
    maximum switching voltage
    250 V conforming to IEC
    resistive rated load
    6 A at 250 V AC
    6 A at 28 V DC
    maximum switching capacity
    1500 VA/168 W
    minimum switching capacity
    170 mW at 10 mA, 17 V
    operating rate
    <= 1200 cycles/hour under load
    <= 18000 cycles/hour no-load
    mechanical durability
    10000000 cycles
    electrical durability
    100000 cycles for resistive load
    average coil consumption in W
    0.9 W
    drop-out voltage threshold
    >= 0.1 Uc
    operate time
    20 ms
    release time
    20 ms
    average coil resistance
    17360 Ohm at 20 °C +/- 10 %
    rated operational voltage limits
    100...138 V DC
    safety reliability data
    B10d = 100000
    protection category
    RT I
    test levels
    Level A group mounting
    operating position
    Any position
    CAD overall height
    82.8 mm
    CAD overall depth
    80.35 mm
    net weight
    0.037 kg
    device presentation
    Complete product
    Environment
    dielectric strength
    1300 V AC between contacts with micro disconnection
    2000 V AC between coil and contact with reinforced
    2000 V AC between poles with basic
    product certifications
    CSA
    REACH
    CE
    UL
    GOST
    RoHS
    Lloyd's
    standards
    EN/IEC 61810-1
    CSA C22.2 No 14
    UL 508
    ambient air temperature for storage
    -40…85 °C
    ambient air temperature for operation
    -40…55 °C
    vibration resistance
    3 gn, amplitude = +/- 1 mm (f = 10…150 Hz)5 cycles in operation
    5 gn, amplitude = +/- 1 mm (f = 10…150 Hz)5 cycles not operating
    IP degree of protection
    IP40 conforming to EN/IEC 60529
    shock resistance
    10 gn for in operation
    30 gn for not operating
    pollution degree
    2
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English12
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Zelio Electromechanical Relays Catalog (Version 4.0)
    Description
    This catalog is a guide to RXM, RPM, RUM, RPF, and RSB Zelio plug-in relays.
    prp.document.label.format pdf
    Size 5.9 MB
    Date 09/03/20
    Description
    This catalog is a guide to RXM, RPM, RUM, RPF, and RSB Zelio plug-in relays.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 1,017.6 KB
    Date 22/02/13
    Files in document
    pdf
    511.8 KB
    pdf
    505.8 KB
    CSA Certificate RXM, RHK, RHN, RHZ, RPF (Version 1.0)
    Description
    CSA Certificate RXM, RHK, RHN, RHZ, RPF in CSA MC225619
    prp.document.label.format htm
    Size 211 B
    Date 12/12/12
    Description
    CSA Certificate RXM, RHK, RHN, RHZ, RPF in CSA MC225619
    prp.document.label.format zip
    Size 935.5 KB
    Date 20/12/05
    Files in document
    pdf
    466.7 KB
    pdf
    468.8 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RXM4AB2GD : Miniature Plug-in relay - Zelio RXM 4 C/O 125 V DC 6 A with LED
    Description
    Miniature Plug-in relay - Zelio RXM 4 C/O 125 V DC 6 A with LED
    prp.document.label.format pdf
    Size 195.3 KB
    Date 31/05/20
    Description
    Miniature Plug-in relay - Zelio RXM 4 C/O 125 V DC 6 A with LED
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 807.3 KB
    Date 22/07/19
    Description
    RXM RXZE Manufacturer DOC
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RXM4AB2GD : Miniature Plug-in relay - Zelio RXM 4 C/O 125 V DC 6 A with LED
    Description
    Miniature Plug-in relay - Zelio RXM 4 C/O 125 V DC 6 A with LED
    prp.document.label.format pdf
    Size 195.3 KB
    Date 31/05/20
    Description
    Miniature Plug-in relay - Zelio RXM 4 C/O 125 V DC 6 A with LED
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    Lloyds Register - Zelio Relay RXM RXZE relays and sockets (Version 1.0)
    Files in document
    pdf
    54.9 KB
    pdf
    171.8 KB
    Description
    RXM RXZE LR Type Approval Certificate 13_100023(E4)
    prp.document.label.format zip
    Size 226.7 KB
    Date 27/04/16
    Files in document
    pdf
    54.9 KB
    pdf
    171.8 KB
    Description
    RXM RXZE LR Type Approval Certificate 13_100023(E4)
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 175.5 KB
    Date 01/03/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    RXM4AB2GD : Miniature Plug-in relay - Zelio RXM 4 C/O 125 V DC 6 A with LED
    Description
    Miniature Plug-in relay - Zelio RXM 4 C/O 125 V DC 6 A with LED
    prp.document.label.format pdf
    Size 195.3 KB
    Date 31/05/20
    Description
    Miniature Plug-in relay - Zelio RXM 4 C/O 125 V DC 6 A with LED
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    Pin Side View



  • Connections and Schema

    Wiring Diagram


    Symbols shown in blue correspond to Nema marking.


  • Performance Curves

    Electrical Durability of Contacts

    Durability (inductive load) = durability (resistive load) x reduction coefficient.

    Resistive AC load


    X
    Switching capacity (kVA)
    Y
    Durability (Number of operating cycles)
    A
    RXM2AB•••
    B
    RXM3AB•••
    C
    RXM4ΑΒ•••
    D
    RXM4GΒ•••

    Reduction coefficient for inductive AC load (depending on power factor cos ϕ)


    Y
    Reduction coefficient (A)

    Maximum switching capacity on resistive DC load


    X
    Voltage DC
    Y
    Current DC
    A
    RXM2AB•••
    B
    RXM3AB•••
    C
    RXM4ΑΒ•••
    D
    RXM4GΒ•••

    Note : These are typical curves, actual durability depends on load, environment, duty cycle, etc.