United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all iKQ MCB
Schneider Eletric SE10B120 Picture

SE10B120

Schneider Eletric SE10B120 Picture
SE10B120

Acti9 iKQ 1P 20A B Miniature Circuit breaker

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Acti 9
    product name
    IKQ
    product or component type
    Circuit breaker
    poles description
    1P
    number of protected poles
    1
    [In] rated current
    20 A
    network type
    AC
    trip unit technology
    Thermal-magnetic
    curve code
    B
    breaking capacity
    10000 A Icn at 240 V AC 50/60 Hz conforming to EN 60898-1
    Complementary
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    240 V AC 50/60 Hz
    magnetic tripping limit
    3...5 x In
    [Ics] rated service breaking capacity
    7500 A conforming to EN 60898-1 - 240 V AC 50/60 Hz
    limitation class
    3 conforming to EN/IEC 60898-1
    [Ui] rated insulation voltage
    440 V AC 50/60 Hz conforming to EN/IEC 60898-1
    [Uimp] rated impulse withstand voltage
    4 kV conforming to EN/IEC 60898-1
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    Trip indicator
    mounting mode
    Plug-on
    mounting support
    Rail
    9 mm pitches
    2
    height
    85 mm
    width
    18 mm
    depth
    78.5 mm
    net weight
    0.121 kg
    colour
    White
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles
    connections - terminals
    Single terminal (bottom) 1…25 mm² rigid
    Single terminal (bottom) 1…16 mm² flexible
    wire stripping length
    14 mm for bottom connection
    tightening torque
    2 N.m bottom
    earth-leakage protection
    Without
    Environment
    standards
    EN/IEC 60898-1
    IP degree of protection
    IP20 conforming to IEC 60529
    pollution degree
    2 conforming to EN/IEC 60898-1
    overvoltage category
    III
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 15.5 MB
    Date 24/12/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Acti9 iKQ 1P 20A B Miniature Circuit breaker
    Description
    Acti9 iKQ 1P 20A B Miniature Circuit breaker
    Size pdf
    Size 195.3 KB
    Date 16/12/19
    Description
    Acti9 iKQ 1P 20A B Miniature Circuit breaker
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Acti9 iKQ 1P 20A B Miniature Circuit breaker
    Description
    Acti9 iKQ 1P 20A B Miniature Circuit breaker
    Size pdf
    Size 195.3 KB
    Date 16/12/19
    Description
    Acti9 iKQ 1P 20A B Miniature Circuit breaker
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Acti9 iKQ 1P 20A B Miniature Circuit breaker
    Description
    Acti9 iKQ 1P 20A B Miniature Circuit breaker
    Size pdf
    Size 195.3 KB
    Date 16/12/19
    Description
    Acti9 iKQ 1P 20A B Miniature Circuit breaker
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /