United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Acti 9 Isobar P - A Type
Schneider Eletric SEA9APN6 Picture

SEA9APN6

Green premium brand logo
Schneider Eletric SEA9APN6 Picture
SEA9APN6
Green premium brand logo

Acti9 Isobar P A - distribution board - 6 way SP+N

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Acti 9
    product name
    Acti 9 Isobar P A
    product or component type
    Distribution board
    device application
    Distribution
    enclosure type
    Standard
    door type
    Overall
    provided equipment
    Earth stud
    Enclosure
    Door
    Front cover
    Pan assembly
    Neutral terminal block
    Earth terminal block
    Blanking plate
    colour
    Cream (RAL 9001)
    Complementary
    enclosure mounting
    Surface
    poles description
    1P + N
    [Ie] rated operational current
    125 A at 230/240 V AC
    breaking capacity
    25 kA
    overvoltage category
    IV
    [Ui] rated insulation voltage
    500 V
    [Uimp] rated impulse withstand voltage
    6 kV
    Incomer device options
    Switch disconnector - 2P
    Terminal block - 2P
    RCCB - 2P
    Protection device options at outgoer
    Miniature circuit breaker (MCB) 63 A
    Residual current circuit breaker with overcurrent protection (RCBO) 45 A 100 mA
    Residual current circuit breaker with overcurrent protection (RCBO PoN) 45 A 100 mA
    number of ways
    6 ways (1P) outgoer
    enclosure material
    Steel
    surface treatment
    Epoxy
    surface finish
    Powder paint
    height
    300 mm
    width
    273 mm
    depth
    117 mm
    net weight
    2.5 kg
    Environment
    IP degree of protection
    IP20 internal conforming to BS EN 60529
    IP3x external conforming to BS EN 60529
    IK degree of protection
    IK05
    pollution degree
    3
    ambient air temperature for operation
    -35…70 °C
    ambient air temperature for storage
    -40…80 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Ready to install Distribution and Control products - Acti 9 (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    Acti 9 Isobar P "A" type and "B" type (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 24/10/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 24/10/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 24/10/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /