United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Acti 9 Isobar P - B Type
Schneider Eletric SEA9BPN4 Picture

SEA9BPN4

Green premium brand logo
Schneider Eletric SEA9BPN4 Picture
SEA9BPN4
Green premium brand logo

Acti9 Isobar P B - distribution board - 4 ways TP+N

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Acti 9
    product name
    Acti 9 Isobar P B
    product or component type
    Distribution board
    device application
    Distribution
    enclosure type
    Standard
    provided equipment
    Earth stud
    Enclosure
    Door
    Front cover
    Pan assembly
    Neutral terminal block
    Earth terminal block
    Blanking plate
    Removable gland plates
    colour
    Cream (RAL 9001)
    Complementary
    enclosure mounting
    Surface
    poles description
    3P + N
    [Ie] rated operational current
    250 A at 400/415 V AC
    250 A at 230/240 V AC
    breaking capacity
    25 kA
    overvoltage category
    IV
    [Ui] rated insulation voltage
    500 V
    [Uimp] rated impulse withstand voltage
    6 kV
    Incomer device options
    Switch disconnector - 3P + N
    Switch disconnector - 4P
    MCCB - 4P
    Terminal block - 4P
    Contactor - 4P
    RCCB - 4P
    Protection device options at outgoer
    Miniature circuit breaker (MCB) 63 A
    Residual current circuit breaker with overcurrent protection (RCBO) 45 A 100 mA
    Residual current circuit breaker with overcurrent protection (RCBO PoN) 45 A 100 mA
    number of ways
    4 ways (3P) outgoer
    enclosure material
    Steel
    surface treatment
    Epoxy
    surface finish
    Powder paint
    height
    484 mm
    width
    470 mm
    depth
    139 mm
    net weight
    9 kg
    Environment
    standards
    BS EN 61439-3
    IP degree of protection
    IP2x without cover internal conforming to BS EN 60529
    IP3x with cover external conforming to BS EN 60529
    IK degree of protection
    IK05
    ambient air temperature for operation
    -35…70 °C
    ambient air temperature for storage
    -40…80 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Ready to install Distribution and Control products - Acti 9 (Version 1.0)
    Description
    Schneider Electric’s Ready to Install offer brings together the company’s range of solutions for the distribution, protection, control and management of electrical systems. As a global specialist in energy management, Schneider Electric offers integrated solutions making energy safer, more reliable, efficient and productive.
    Size pdf
    Size 38.3 MB
    Date 02/02/15
    Description
    Schneider Electric’s Ready to Install offer brings together the company’s range of solutions for the distribution, protection, control and management of electrical systems. As a global specialist in energy management, Schneider Electric offers integrated solutions making energy safer, more reliable, efficient and productive.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 77.9 KB
    Date 20/06/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Acti9 Isobar P B - distribution board - 4 ways TP+N
    Description
    Acti9 Isobar P B - distribution board - 4 ways TP+N
    Size pdf
    Size 195.3 KB
    Date 14/11/19
    Description
    Acti9 Isobar P B - distribution board - 4 ways TP+N
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Acti9 Isobar P B - distribution board - 4 ways TP+N
    Description
    Acti9 Isobar P B - distribution board - 4 ways TP+N
    Size pdf
    Size 195.3 KB
    Date 14/11/19
    Description
    Acti9 Isobar P B - distribution board - 4 ways TP+N
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Acti9 Isobar P B - distribution board - 4 ways TP+N
    Description
    Acti9 Isobar P B - distribution board - 4 ways TP+N
    Size pdf
    Size 195.3 KB
    Date 14/11/19
    Description
    Acti9 Isobar P B - distribution board - 4 ways TP+N
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /