
Roll over image to zoom in

Acti9 Isobar B - switch disconnector - 250A - 4P
Local distributor code:
405638666
SEA9PNI2504
EAN Code: 5018934008479
Plug-on neutral
Ease of installation
Rated Operational Current: 250 A at 415 V AC
4 Pole
BS EN 60947-3
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
89
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No