View all Local RCCBs : ID, xID...
Schneider Eletric SED40104 Picture

SED40104

Schneider Eletric SED40104 Picture
SED40104

Acti9 - iKQ RCD - 4P - 40A - 100mA

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Acti 9
    product name
    IKQ
    product or component type
    Residual current circuit breaker
    poles description
    4P
    [In] rated current
    40 A
    network type
    AC
    earth-leakage sensitivity
    100 mA
    Complementary
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    400 V AC 50/60 Hz
    control type
    Toggle
    local signalling
    Trip indicator
    mounting mode
    Fixed
    mounting support
    DIN rail
    9 mm pitches
    8
    height
    81 mm
    width
    72 mm
    depth
    75 mm
    embedding depth
    75 mm
    net weight
    0.428 kg
    connections - terminals
    Single terminal35 mm²
    Environment
    standards
    BS EN 61008
    IP degree of protection
    IP20
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Final Distribution Catalogue 2018 (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 23/09/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 23/09/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 23/09/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /