United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Smart-UPS
Schneider Eletric SMC1500IC Picture

SMC1500IC

Schneider Eletric SMC1500IC Picture
SMC1500IC

APC Smart-UPS C 1500VA LCD 230V with SmartConnect

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS C 1500VA LCD 230V with SmartConnect
    Includes
    CD with software , Documentation CD , USB cable
    Standard Lead Time
    Usually Ships within 2 Weeks
    Product Distribution
    Afghanistan , Albania , Andorra , Australia , Austria , Bahrain , Belgium , Bosnia And Herzegovina , Botswana , Brunei Darussalam , Bulgaria , Cambodia , Croatia , Cyprus , Czech Republic , Denmark , East Timor , Egypt , Estonia , Fiji , Finland , France , Germany , Ghana , Greece , Hong Kong , Hungary , Iceland , Ireland , Israel , Italy , KOREA, REPUBLIC OF , Kuwait , Latvia , Lithuania , Luxembourg , Macedonia , Malawi , Malaysia , Malta , Moldova, Republic Of , Mongolia , Mozambique , Netherlands , New Zealand , Nigeria , Norway , Oman , Pakistan , Papua New Guinea , Philippines , Poland , Portugal , Romania , Saudi Arabia , Singapore , Slovakia (Slovak Republic) , Slovenia , South Africa , Spain , Sweden , Switzerland , Thailand , United Arab Emirates , Viet Nam , Zimbabwe
    Output
    Output Power Capacity
    900 Watts / 1500 VA
    Max Configurable Power (Watts)
    900 Watts / 1500 VA
    Nominal Output Voltage
    230V
    Output Voltage Distortion
    Less than 5%
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Other Output Voltages
    220, 240V
    Line Interactive
    Waveform Type
    Sine wave
    Output Connections
    (2) IEC Jumpers (Battery Backup) , (8) IEC 320 C13 (Battery Backup)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    IEC-320 C14
    Input voltage range for main operations
    180 - 287 V
    Input voltage adjustable range for mains operation
    170 - 300V
    Other Input Voltages
    220 , 240
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    3 hour(s)
    Replacement Battery
    RBC6
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    USB
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Emergency Power Off (EPO)
    --
    Surge Protection and Filtering
    Surge energy rating
    459 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    219.0 mm
    Maximum Width
    171.0 mm
    Maximum Depth
    439.0 mm
    Net Weight
    20.11 kg
    Shipping Weight
    22.64 kg
    Shipping Height
    330.0 mm
    Shipping Width
    330.0 mm
    Shipping Depth
    590.0 mm
    Master Carton Units
    1.0
    Color
    Black
    Units per Pallet
    18.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Online Thermal Dissipation
    135.000 BTU/hr
    Conformance
    Approvals
    C-tick , CE , CSA , GOST , UL 1778 , VDE
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains SVHCs
  • View more View less

    Documents

    Language
    • English16
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Connected Smart-UPS Brochure Europe (Version 1.0)
    Description
    Product overview brochure for Connected Smart-UPS
    Size pdf
    Size 1.4 MB
    Date 25/10/18
    Description
    Product overview brochure for Connected Smart-UPS
    Connected Smart-UPS Brochure Europe (Version 0)
    Description
    Product overview brochure for Connected Smart-UPS
    Size pdf
    Size 1.4 MB
    Date 24/09/18
    Description
    Product overview brochure for Connected Smart-UPS
    Connected Smart-UPS Brochure Europe (Version 0)
    Files in document
    pdf
    1.4 MB
    zip
    22.7 MB
    Description
    Product overview brochure for Connected Smart-UPS
    Size zip
    Size 24.2 MB
    Date 25/03/18
    Files in document
    pdf
    1.4 MB
    zip
    22.7 MB
    Description
    Product overview brochure for Connected Smart-UPS
    User guide
    Format
    Size
    Date
    Add to My Documents
    Operation Smart-UPS C 1000/1500 VA 120/230 Vac Tower/RM2U (Version 3)
    Description
    Operation Manual for Smart-UPS 120V SMC1000C, SMC1500C, SMC1000-2UC, and SMC1500-2UC, and 230V SMC1000IC, SMC1500IC, SMC1000I-2UC, and SMC1500I-2UC - Tower and Rack-Mount 2U
    Size pdf
    Size 588.2 KB
    Date 24/04/19
    Description
    Operation Manual for Smart-UPS 120V SMC1000C, SMC1500C, SMC1000-2UC, and SMC1500-2UC, and 230V SMC1000IC, SMC1500IC, SMC1000I-2UC, and SMC1500I-2UC - Tower and Rack-Mount 2U
    Smart-UPS SMC 1000/1500 VA 230 Vac Tower (Version 1)
    Description
    Installation Guide for Smart-UPS SMC1000IC and SMC1500IC - Tower
    Size pdf
    Size 534 KB
    Date 20/09/18
    Description
    Installation Guide for Smart-UPS SMC1000IC and SMC1500IC - Tower
    Release Note - UPS 03.5 (Version 0)
    Description
    Firmware Release Notes
    Size pdf
    Size 42.5 KB
    Date 22/04/18
    Description
    Firmware Release Notes
    Certificate
    Format
    Size
    Date
    Add to My Documents
    APC Smart-UPS, Smart-UPS C, 1000VA/1500VA, Tower and Rack RM 2U, LCD 230V with SmartConnect (Version 1)
    Description
    IEC System for mutual recognition of test certificates for electrical equipment (IECEE) CB scheme
    Size pdf
    Size 143.9 KB
    Date 03/07/19
    Description
    IEC System for mutual recognition of test certificates for electrical equipment (IECEE) CB scheme
    EU DOC for SMT/SMC series (Version 2)
    Description
    2014/35/EU, 2014/30/EU, 2011/65/EU, 2015/863
    Size pdf
    Size 662.4 KB
    Date 19/06/19
    Description
    2014/35/EU, 2014/30/EU, 2011/65/EU, 2015/863
    APC Smart-UPS, Smart-UPS C, 750VA/1000VA/1500VA, Tower and Rack RM 2U, LCD 230V with SmartConnect (Version 0)
    Description
    DIN EN 62040-1(VDE 0558-510):2013-11; EN 62040-1:2008+A1:2013; IEC 62040-1:2008; IEC 62040-1:2008/AMD1:2013
    Size pdf
    Size 289.8 KB
    Date 06/08/18
    Description
    DIN EN 62040-1(VDE 0558-510):2013-11; EN 62040-1:2008+A1:2013; IEC 62040-1:2008; IEC 62040-1:2008/AMD1:2013
    APC Smart-UPS, Smart-UPS C, 1000VA/1500VA, Tower and Rack RM 2U, LCD 230V with SmartConnect (Version 0)
    Description
    APC Smart-UPS, Smart-UPS C, 1000VA/1500VA, Tower and Rack RM 2U, LCD 230V with SmartConnect Certificate of Conformity
    Size pdf
    Size 109.1 KB
    Date 04/09/17
    Description
    APC Smart-UPS, Smart-UPS C, 1000VA/1500VA, Tower and Rack RM 2U, LCD 230V with SmartConnect Certificate of Conformity
    APC Smart-UPS, Smart-UPS C, 1000VA/1500VA, Tower and Rack RM 2U, LCD 230V with SmartConnect (Version 0)
    Description
    APC Smart-UPS, Smart-UPS C, 1000VA/1500VA, Tower and Rack RM 2U, LCD 230V with SmartConnect Certificate of Conformity
    Size pdf
    Size 109.1 KB
    Date 04/09/17
    Description
    APC Smart-UPS, Smart-UPS C, 1000VA/1500VA, Tower and Rack RM 2U, LCD 230V with SmartConnect Certificate of Conformity
    OLD CERTIFICATION] APC Smart-UPS, Smart-UPS C, 1000VA/1500VA, Tower and Rack RM 2U, LCD 230V with SmartConnect (Version 0)
    Description
    APC Smart-UPS, Smart-UPS C, 1000VA/1500VA, Tower and Rack RM 2U, LCD 230V with SmartConnect
    Size pdf
    Size 740.3 KB
    Date 10/07/17
    Description
    APC Smart-UPS, Smart-UPS C, 1000VA/1500VA, Tower and Rack RM 2U, LCD 230V with SmartConnect
    Handout
    Format
    Size
    Date
    Add to My Documents
    Why APC SmartConnect MSP Europe (Version 0)
    Description
    To explain why APC SmartConnect for MSPs in Europe
    Size pdf
    Size 280.6 KB
    Date 25/03/18
    Description
    To explain why APC SmartConnect for MSPs in Europe
    Why APC SmartConnect End User Europe (Version 0)
    Description
    To explain why APC SmartConnect for End Users
    Size pdf
    Size 183.5 KB
    Date 25/03/18
    Description
    To explain why APC SmartConnect for End Users
    Presentation
    Format
    Size
    Date
    Add to My Documents
    Connected Smart-UPS Product Overview MSPs Europe (Version 0)
    Files in document
    Description
    Product Overview for Connected Smart-UPS
    Size zip
    Size 4.6 MB
    Date 25/03/18
    Files in document
    Description
    Product Overview for Connected Smart-UPS
    Connected Smart-UPS Product Overview End User Europe (Version 0)
    Files in document
    Description
    Product Overview for Connected Smart-UPS
    Size zip
    Size 4.7 MB
    Date 25/03/18
    Files in document
    Description
    Product Overview for Connected Smart-UPS
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /