Roll over image to zoom in

SP-C-IP
EAN Code: 3606485856483
"Access control solution with large user capacity and extensive features"
"Extending the Security Expert system with on board local inputs and outputs"
"Allows cost effective expansion without the increased cost of modules"
"RS-485 communication interface, 2400 bps modem and an Ethernet port"
"A complete solution for system expansion, offsite monitoring"
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No