United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Smart-UPS On-Line SR1
Schneider Eletric SR110KXIET Picture

SR110KXIET

Schneider Eletric SR110KXIET Picture
SR110KXIET

On-Line UPS 10000VA 230V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    battery type
    Lead-acid battery
    product certifications
    CE
    EN 50091-1
    EN 61000-3-2
    EN 50091-2
    EN 55022 class A
    EN 60950
    crest factor
    3 : 1
    operating altitude
    0...3000 m
    ambient air temperature for operation
    0…40 °C
    ambient air temperature for storage
    -15…45 °C
    storage altitude
    0…15000 m
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    User guide
    Format
    Size
    Date
    Add to My Documents
    Smart-UPS SR18KXIET/SR110KXIET TWR 200-240 Vac (Version 0)
    Description
    User Manual for Schneider Electric Smart-UPS SR18KXIET/SR110KXIET Tower 200-240 Vac
    Size pdf
    Size 554.4 KB
    Date 24/07/15
    Description
    User Manual for Schneider Electric Smart-UPS SR18KXIET/SR110KXIET Tower 200-240 Vac
    Certificate
    Format
    Size
    Date
    Add to My Documents
    VDE CB Certificate for Schneider Electric On-Line UPS, 8000VA and 10000VA 230V (Version 0)
    Description
    CB Certificate for model SR110KXIET and SR18KXIET
    Size pdf
    Size 1.6 MB
    Date 26/05/15
    Description
    CB Certificate for model SR110KXIET and SR18KXIET
    Warranty
    Format
    Size
    Date
    Add to My Documents
    Product Registration Smart-UPS On-Line ET Schneider Electric brand 220-240 Vac (Version 0)
    Description
    Product Registration for Smart-UPS On-Line ET Schneider Electric brand 220-240 Vac
    Size pdf
    Size 344.2 KB
    Date 30/08/13
    Description
    Product Registration for Smart-UPS On-Line ET Schneider Electric brand 220-240 Vac
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /