Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Loading

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais

Customise your experience

Find what you are looking for faster with a tailored product menu, enhanced search features and more!

You are viewing content for Consultant Engineer

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Contractor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Electrician

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Panel Builders

You can {0} or {1} at any time.

View your personalised page

You are viewing content for IT Resellers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Original Equipment Manufacturers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Distributor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for System Integrators

You can {0} or {1} at any time.

View your personalized page

Become a Partner

Access new opportunities, trainings, promotions and rewards.

Register today

I am a …

  • Consultant Engineer
  • Contractor
  • Electrician
  • Panel Builder
  • IT Reseller
  • Original Equipment Manufacturer
  • Distributor
  • System Integrator
*Not seeing your role? Check back often, more job roles will be added soon!

Why Customise?

As you navigate through our site, we will provide you with the information that is most important to you and help you find what you are looking for faster.

What will you get?

  • A customised page with tools and documents relevant to you
  • A reduced product menu
  • Enhanced search results tailored to your needs
View all   Zelio Solid-State Relays
Schneider Eletric SSM2A16BD Picture

SSM2A16BD

Green premium brand logo
Schneider Eletric SSM2A16BD Picture
SSM2A16BD
Green premium brand logo

Solid state modular relay, 6 A, zero voltage switching, input 4...32 V DC, output 24…280 V AC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony Relay
    product or component type
    Solid state relay
    device short name
    SSM
    number of channels
    2
    Number of phases
    2 phases
    Complementary
    mounting support
    Symmetrical DIN rail
    [In] rated current
    6 A
    output voltage
    24...280 V AC
    [Uc] control circuit voltage
    4...32 V DC
    contacts type and configuration
    2 NO
    tightening torque
    0.5...0.8 N.m for input
    0.5...0.8 N.m for output
    connections - terminals
    Screw terminals: 1 x 0.3...1 x 1.5 mm², (AWG 22...AWG 16) for input
    Screw terminals: 1 x 0.3...1 x 2.5 mm², (AWG 22...AWG 14) for output
    maximum capacitance
    10 pF for input/output
    insulation resistance
    1000 MOhm at 500 V DC
    local signalling
    LED (green) for input status
    minimum switching voltage
    4 V DC turn-on
    maximum switching voltage
    1 V DC turn-off
    input current
    14…16.87 mA
    solid state output type
    SCR output
    Zero voltage switching
    load current
    0.15…6 A
    transient overvoltage
    600 V
    surge current
    715 A for 16.6 ms
    750 A for 20 ms
    maximum voltage drop
    <1.3 V on-state
    motor power hp
    0.16 hp 40 °C 240 V AC
    maximum I²t for fusing
    2560 A².s for 10 ms at 50 Hz
    2330 A².s for 8.33 ms at 60 Hz
    maximum leakage current
    0.1 mA off-state
    dV/dt
    500 V/µs off-state at maximum voltage
    response time
    0.5 cycle (turn-on)
    0.5 cycle (turn-off)
    power factor
    0.5 (with maximum load)
    overvoltage category
    III
    width
    18 mm
    height
    90.3 mm
    depth
    84.4 mm
    net weight
    0.09 kg
    Environment
    flame retardance
    V0 conforming to UL 94
    dielectric strength
    2.5 kV AC for input/output
    2.5 kV AC for input or output to case
    pollution degree
    2
    standards
    IEC 61000
    IEC 60950-1
    IEC 62314
    product certifications
    REACH
    CSA
    UL
    marking
    CE
    IP degree of protection
    IP20
    ambient air temperature for operation
    -30…80 °C
    ambient air temperature for storage
    -30…100 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • Chinese2
    • French2
    • German2
    • Italian2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.8 MB
    Date 14/12/18
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 222.3 KB
    Date 01/09/17
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL Recognized SSP1 SSP3 SSM1 SSM2 SSM3 (Version 1.0)
    Files in document
    htm
    384 B
    pdf
    456.8 KB
    pdf
    461.1 KB
    htm
    363 B
    Description
    NMFT2_NMFT8_E359576_SSR
    prp.document.label.format zip
    Size 918.7 KB
    Date 09/07/13
    Files in document
    htm
    384 B
    pdf
    456.8 KB
    pdf
    461.1 KB
    htm
    363 B
    Description
    NMFT2_NMFT8_E359576_SSR
    CSA Certificate SSP3 SSM1 SSM2 (Version 1.0)
    Description
    MC257594_Class 3211-04_SSR
    prp.document.label.format htm
    Size 215 B
    Date 09/07/13
    Description
    MC257594_Class 3211-04_SSR