
Roll over image to zoom in



+ 8
2 videos
Solid state panel mount relay, 50 A, zero voltage switching, thermal pad, input 4…32 V DC, output 48…530 V AC
Local distributor code:
403015650
SSP3A250BDT
EAN Code: 3606480580024
"Innovative and compact solution for industrial applications"
"Fast and precision control, high switching frequency"
"Reliable and silent switching"
"Robust in harsh environments"
"Resistance to shock and vibration"
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
5140
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No