Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Loading

Customise your experience

Find what you are looking for faster with a tailored product menu, enhanced search features and more!

You are viewing content for Consultant Engineer

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Contractor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Electrician

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Panel Builders

You can {0} or {1} at any time.

View your personalised page

You are viewing content for IT Resellers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Original Equipment Manufacturers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for B2B Distributions

You can {0} or {1} at any time.

View your personalized page

You are viewing content for System Integrators

You can {0} or {1} at any time.

View your personalized page

Become a Partner

Access new opportunities, trainings, promotions and rewards.

Register today

I am a …

  • Consultant Engineer
  • Contractor
  • Electrician
  • Panel Builder
  • IT Reseller
  • Original Equipment Manufacturer
  • B2B Distribution
  • System Integrator
*Not seeing your role? Check back often, more job roles will be added soon!

Why Customise?

As you navigate through our site, we will provide you with the information that is most important to you and help you find what you are looking for faster.

What will you get?

  • A customised page with tools and documents relevant to you
  • A reduced product menu
  • Enhanced search results tailored to your needs
View all   Modicon TM5 IP20 modular I/O system
Schneider Eletric TM5ACTB5EFS Picture

TM5ACTB5EFS

Schneider Eletric TM5ACTB5EFS Picture
TM5ACTB5EFS

terminal block with PT1000 temp. compensation - 16 contacts - red - quantity 1

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon TM5
    accessory / separate part type
    Terminal block
    accessory / separate part category
    Connection accessory
    product compatibility
    TM5 safety I/O modules 24 V DC
    number of terminals
    16
    sale per indivisible quantity
    1
    Complementary
    range compatibility
    Modicon M258
    Modicon LMC058
    colour
    Red
    cable cross section
    0.08…1.5 mm² AWG 28...AWG 16, solid
    0.25…1.5 mm² AWG 24...AWG 16, wire
    0.25…0.75 mm² AWG 24...AWG 20 with cable end
    conductor material
    Copper
    net weight
    0.021 kg
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.1 MB
    Date 25/01/20
    User guide
    Format
    Size
    Date
    Add to My Documents
    Modicon TM5/TM7 - I/O Safety Modules, Hardware Guide (Version 06)
    Description
    This manual describes the hardware implementation of the Modicon TM5/TM7 Safety I/O modules. It provides part descriptions, specifications, wiring diagrams, installation and configuration information for Modicon TM5/TM7 Safety I/O modules.
    prp.document.label.format pdf
    Size 5.4 MB
    Date 01/04/19
    Description
    This manual describes the hardware implementation of the Modicon TM5/TM7 Safety I/O modules. It provides part descriptions, specifications, wiring diagrams, installation and configuration information for Modicon TM5/TM7 Safety I/O modules.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 30.8 KB
    Date 18/06/12
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 217 KB
    Date 01/06/16
  • View more View less

    Software and Firmware

    Language
    • English3
    Software - Updates
    Format
    Size
    Date
    Add to My Documents
    FW322_package_TM5SAI4AFS (Version 3.22)
    Description
    FW322 package for TM5SAI4AFS: Firmware file and quick step guide to update device manually.
    prp.document.label.format zip
    Size 1.5 MB
    Date 30/07/18
    Description
    FW322 package for TM5SAI4AFS: Firmware file and quick step guide to update device manually.
    FW322_package_TM5STI4ATCFS (Version 3.22)
    Description
    FW322 package for TM5STI4ATCFS: Firmware file and quick guide to update device manually.
    prp.document.label.format zip
    Size 1.5 MB
    Date 30/07/18
    Description
    FW322 package for TM5STI4ATCFS: Firmware file and quick guide to update device manually.
    prp.document.label.format seco
    Size 132.9 MB
    Date 06/09/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /