Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Loading

Customise your experience

Find what you are looking for faster with a tailored product menu, enhanced search features and more!

You are viewing content for Consultant Engineer

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Contractor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Electrician

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Panel Builders

You can {0} or {1} at any time.

View your personalised page

You are viewing content for IT Resellers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Original Equipment Manufacturers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Distributor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for System Integrators

You can {0} or {1} at any time.

View your personalized page

Become a Partner

Access new opportunities, trainings, promotions and rewards.

Register today

I am a …

  • Consultant Engineer
  • Contractor
  • Electrician
  • Panel Builder
  • IT Reseller
  • Original Equipment Manufacturer
  • Distributor
  • System Integrator
*Not seeing your role? Check back often, more job roles will be added soon!

Why Customise?

As you navigate through our site, we will provide you with the information that is most important to you and help you find what you are looking for faster.

What will you get?

  • A customised page with tools and documents relevant to you
  • A reduced product menu
  • Enhanced search results tailored to your needs
View all   Modicon TM5 IP20 modular I/O system
Schneider Eletric TM5CAI8O8VL Picture

TM5CAI8O8VL

Green premium brand logo
Schneider Eletric TM5CAI8O8VL Picture
TM5CAI8O8VL
Green premium brand logo

compact I/O expansion block TM5 - 8 AI - 8 AO - 0-10 V -12 bits

Show more characteristics
  • 664.00 GBP
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Modicon TM5
    product or component type
    Compact I/O expansion block
    enclosure material
    Plastic
    colour
    White
    input/output number
    16
    input/output number of splitter box
    8 I + 8 O
    number of modules
    Analog input: 2 module(s) x 4
    Analog output: 2 module(s) x 4
    analogue input number
    8
    analogue input range
    +/- 10 V
    analogue input resolution
    12 bits for voltage
    analogue output number
    8
    analogue output type
    Voltage 8
    analogue output range
    +/- 10 V
    Complementary
    input filtering
    <= 50 ms not configurable
    sampling duration
    20 ms input/output for the whole module
    5 ms input/output per channel
    response time
    <= 1 ms status change for output
    maximum leakage current
    5 µA (when switched off) for output
    protection type
    Short-circuit for output
    isolation
    No insulation between channels
    500 Vrms AC insulation between channel and bus
    current consumption
    8 mA at 5 V DC bus
    218 mA at 24 V DC input/output
    power dissipation in W
    5.25 W
    local signalling
    4 LEDs (green)power supply:
    4 LEDs (red)power supply:
    8 LEDs (yellow)output status:
    8 LEDs (green)input status:
    electrical connection
    Removable spring terminal block
    surge withstand
    0.5 kV differential mode 24 V DC conforming to EN/IEC 61000-4-5
    1 kV common mode 24 V DC conforming to EN/IEC 61000-4-5
    mounting support
    DIN rail
    net weight
    0.25 kg
    Environment
    standards
    UL 508
    CSA C22.2 No 142
    CSA C22.2 No 213
    IEC 61131-2
    product certifications
    C-Tick
    GOST-R
    UL
    CSA
    marking
    CE
    ambient air temperature for operation
    -10…50 °C (vertical installation)
    -10…60 °C (horizontal installation)
    ambient air temperature for storage
    -40…70 °C
    relative humidity
    5…95 % without condensation
    IP degree of protection
    IP20 conforming to IEC 61131-2
    pollution degree
    2 conforming to IEC 60664
    operating altitude
    0...2000 m
    storage altitude
    0…3000 m
    vibration resistance
    1 gn at 8.4…150 Hz on DIN rail
    3.5 mm at 5…8.4 Hz on DIN rail
    shock resistance
    15 gn for 11 ms
    resistance to electrostatic discharge
    4 kV on contact conforming to EN/IEC 61000-4-2
    8 kV in air conforming to EN/IEC 61000-4-2
    resistance to electromagnetic fields
    1 V/m 2...2.7 GHz conforming to EN/IEC 61000-4-3
    10 V/m 80...2000 MHz conforming to EN/IEC 61000-4-3
    resistance to fast transients
    1 kV (I/O) conforming to EN/IEC 61000-4-4
    1 kV (shielded cable) conforming to EN/IEC 61000-4-4
    2 kV (power lines) conforming to EN/IEC 61000-4-4
    electromagnetic compatibility
    EN/IEC 61000-4-6
    disturbance radiated/conducted
    CISPR 11 zone B - class A
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages17
    • English17
    • Chinese4
    • French4
    • German4
    • Italian4
    • Spanish4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.1 MB
    Date 25/01/20
    prp.document.label.format pdf
    Size 8.4 MB
    Date 21/01/20
    User guide
    Format
    Size
    Date
    Add to My Documents
    Modicon TM5 - Compact I/O Modules - Hardware Guide (Version 00)
    Description
    This manual describes the hardware implementation of the ModiconTM5 Compact I/O modules. It provides parts descriptions, specifications, wiring diagrams, installation and setup for Modicon TM5 Compact I/O modules.
    prp.document.label.format pdf
    Size 2.3 MB
    Date 01/05/19
    Description
    This manual describes the hardware implementation of the ModiconTM5 Compact I/O modules. It provides parts descriptions, specifications, wiring diagrams, installation and setup for Modicon TM5 Compact I/O modules.
    Modicon LMC058 Motion Controller, Programming Guide (Version 09)
    Description
    The purpose of this document is to help you to program and operate your Modicon LMC058 Motion Controller.
    prp.document.label.format pdf
    Size 9 MB
    Date 03/01/18
    Description
    The purpose of this document is to help you to program and operate your Modicon LMC058 Motion Controller.
    PacDrive TM5/TM7 Flexible System, System Planning and Installation Guide (Version 03)
    Description
    This guide contains an overview and description of the TM5/TM7 System, requirements to plan your installation, installation procedure for your TM5/TM7 System, and information for commissioning and diagnosing installation.
    prp.document.label.format pdf
    Size 8 MB
    Date 01/10/17
    Description
    This guide contains an overview and description of the TM5/TM7 System, requirements to plan your installation, installation procedure for your TM5/TM7 System, and information for commissioning and diagnosing installation.
    Modicon TM5 - Expansion Modules Configuration, Programming Guide (Version 07)
    Description
    This document describes the configuration of the TM5 Input/Output expansion electronic modules. For further information, refer to the separate documents provided in theSoMachine online help.
    prp.document.label.format pdf
    Size 2.2 MB
    Date 01/11/15
    Description
    This document describes the configuration of the TM5 Input/Output expansion electronic modules. For further information, refer to the separate documents provided in theSoMachine online help.
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    TM5CA... Analog Compact Blocks, Instruction Sheet (Version 01)
    Description
    This document is an instruction sheet for the TM5CAI8O8 analog compact block.
    prp.document.label.format pdf
    Size 564.8 KB
    Date 01/01/15
    Description
    This document is an instruction sheet for the TM5CAI8O8 analog compact block.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 30.8 KB
    Date 18/06/12
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    TM5CAI8O8VL : TM5CAI8O8VL_ROHS_CHINA_DECLARATION
    Description
    TM5CAI8O8VL_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 30/05/20
    Description
    TM5CAI8O8VL_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.4 MB
    Date 12/10/17
    prp.document.label.format pdf
    Size 2 MB
    Date 28/07/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 156.9 KB
    Date 01/07/16
    prp.document.label.format pdf
    Size 173.5 KB
    Date 01/06/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TM5CAI8O8VL : TM5CAI8O8VL_ROHS_DECLARATION
    Description
    TM5CAI8O8VL_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 30/05/20
    Description
    TM5CAI8O8VL_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 524.9 KB
    Date 01/10/16
    prp.document.label.format pdf
    Size 600.6 KB
    Date 01/09/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TM5CAI8O8VL : TM5CAI8O8VL_REACH_DECLARATION
    Description
    TM5CAI8O8VL_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 30/05/20
    Description
    TM5CAI8O8VL_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Presentation

    TM5 Compact I/O Module


    Designation

    1

    Analog Input electronic module / 4 Analog Inputs

    2

    Dummy Module

    3

    Analog Output electronic module / 4 Analog Outputs


  • Dimensions Drawings

    Compact I/O Module
    Dimensions



  • Mounting and Clearance

    TM5 System
    Spacing Requirements


    Mounting on a DIN Rail



  • Connections and Schema

    TM5 System Wiring Recommendations
    Wire Sizes to Use with the Removable Spring Terminal Blocks



    Analog Input 4AI ±10 V
    Wiring Diagram


    1
    Internal electronics
    2
    24 Vdc I/O power segment integrated into the bus bases
    U
    Voltage


    Analog Output 4AO ±10 V
    Wiring Diagram


    1
    Internal electronics
    2
    24 Vdc I/O power segment integrated into the bus bases
    U
    Voltage