Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Loading

Customise your experience

Find what you are looking for faster with a tailored product menu, enhanced search features and more!

You are viewing content for Consultant Engineer

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Contractor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Electrician

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Panel Builders

You can {0} or {1} at any time.

View your personalised page

You are viewing content for IT Resellers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Original Equipment Manufacturers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for B2B Distributions

You can {0} or {1} at any time.

View your personalized page

You are viewing content for System Integrators

You can {0} or {1} at any time.

View your personalized page

Become a Partner

Access new opportunities, trainings, promotions and rewards.

Register today

I am a …

  • Consultant Engineer
  • Contractor
  • Electrician
  • Panel Builder
  • IT Reseller
  • Original Equipment Manufacturer
  • B2B Distribution
  • System Integrator
*Not seeing your role? Check back often, more job roles will be added soon!

Why Customise?

As you navigate through our site, we will provide you with the information that is most important to you and help you find what you are looking for faster.

What will you get?

  • A customised page with tools and documents relevant to you
  • A reduced product menu
  • Enhanced search results tailored to your needs
View all   Modicon TM5 IP20 modular I/O system
Schneider Eletric TM5SDI20DFS Picture

TM5SDI20DFS

Green premium brand logo
Schneider Eletric TM5SDI20DFS Picture
TM5SDI20DFS
Green premium brand logo

Safety digital input module - 20I - 24V DC sink

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon TM5
    product or component type
    Safety dc discrete input module
    discrete input number
    20
    discrete input voltage
    24 V
    Complementary
    range compatibility
    PacDrive LMC motion controller
    product compatibility
    PacDrive LMC Pro
    PacDrive LMC Pro 2
    PacDrive LMC Eco
    discrete input voltage type
    DC
    input voltage limits
    20.4...28.8 V
    discrete input logic
    Sink
    discrete input current
    2.48 mA
    input impedance
    9.68 kOhm
    colour
    Red
    voltage state 0 guaranteed
    <= 5 V
    voltage state 1 guaranteed
    >= 15 V
    input filtering
    <= 500 ms configurable by software
    <= 150 ms hardware
    protection type
    Short-circuit protection
    Overload protection
    isolation
    No insulation between channels
    500 Vrms AC insulation between channel and bus
    maximum voltage drop
    <2 V for DC
    maximum supply current for sensors
    200 mA
    maximum power consumption in W
    1.6 W for internal
    0.4 W for bus
    local signalling
    1 LED green for power supply
    1 LED red for power supply
    2 LEDs red for safety status
    20 LEDs green/red for input status
    electrical connection
    2 wires
    marking
    CE
    safety level
    SIL 3 conforming to IEC 61508
    SIL 3 conforming to IEC 62061
    PL = e conforming to EN 13849-1
    safety reliability data
    PFD < 1E-5
    MTTFd = 2500 years
    PFH < 1E-10
    net weight
    0.059 kg
    Environment
    standards
    CSA C22.2 No 142
    UL 508
    EN 13849-1
    IEC 61131-2
    IEC 61508
    IEC 62061
    product certifications
    CULus
    CSA
    ambient air temperature for operation
    0…50 °C (vertical installation)
    0…55 °C (horizontal installation)
    ambient air temperature for storage
    -25…70 °C
    relative humidity
    5…95 % without condensation
    IP degree of protection
    IP20 conforming to EN 60529
    pollution degree
    2 conforming to IEC 60664
    operating altitude
    0...2000 m
    storage altitude
    0…3000 m
    vibration resistance
    1 gn at 8.4…150 Hz on DIN rail
    3.5 mm at 5…8.4 Hz on DIN rail
    shock resistance
    15 gn for 11 ms
    electromagnetic compatibility
    Electrostatic discharge immunity test, 4 kV on contact conforming to EN/IEC 61000-4-2
    Electrostatic discharge immunity test, 8 kV in air conforming to EN/IEC 61000-4-2
    Susceptibility to electromagnetic fields, 10 V/m 80...2000 MHz conforming to EN/IEC 61000-4-3
    Electrical fast transient/burst immunity test, 1 kV I/O conforming to EN/IEC 61000-4-4
    Electrical fast transient/burst immunity test, 1 kV shielded cable conforming to EN/IEC 61000-4-4
    Electrical fast transient/burst immunity test, 2 kV power lines conforming to EN/IEC 61000-4-4
    1.2/50 µs shock waves immunity test, 0.5 kV differential mode conforming to EN/IEC 61000-4-5
    1.2/50 µs shock waves immunity test, 1 kV common mode conforming to EN/IEC 61000-4-5
    Conducted RF disturbances conforming to EN/IEC 61000-4-6
    Conducted and radiated emissions conforming to CISPR 11
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.1 MB
    Date 25/01/20
    User guide
    Format
    Size
    Date
    Add to My Documents
    Modicon TM5/TM7 - I/O Safety Modules, Hardware Guide (Version 06)
    Description
    This manual describes the hardware implementation of the Modicon TM5/TM7 Safety I/O modules. It provides part descriptions, specifications, wiring diagrams, installation and configuration information for Modicon TM5/TM7 Safety I/O modules.
    prp.document.label.format pdf
    Size 5.4 MB
    Date 01/04/19
    Description
    This manual describes the hardware implementation of the Modicon TM5/TM7 Safety I/O modules. It provides part descriptions, specifications, wiring diagrams, installation and configuration information for Modicon TM5/TM7 Safety I/O modules.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.7 MB
    Date 20/08/19
    prp.document.label.format pdf
    Size 30.8 KB
    Date 18/06/12
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    TM5SDI20DFS : TM5SDI20DFS_ROHS_CHINA_DECLARATION
    Description
    TM5SDI20DFS_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 28/02/20
    Description
    TM5SDI20DFS_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 217 KB
    Date 01/06/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TM5SDI20DFS : TM5SDI20DFS_ROHS_DECLARATION
    Description
    TM5SDI20DFS_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 28/02/20
    Description
    TM5SDI20DFS_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TM5SDI20DFS : TM5SDI20DFS_REACH_DECLARATION
    Description
    TM5SDI20DFS_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 28/02/20
    Description
    TM5SDI20DFS_REACH_DECLARATION
  • View more View less

    Software and Firmware

    Language
    • English3
    Software - Updates
    Format
    Size
    Date
    Add to My Documents
    FW322_package_TM5SAI4AFS (Version 3.22)
    Description
    FW322 package for TM5SAI4AFS: Firmware file and quick step guide to update device manually.
    prp.document.label.format zip
    Size 1.5 MB
    Date 30/07/18
    Description
    FW322 package for TM5SAI4AFS: Firmware file and quick step guide to update device manually.
    FW322_package_TM5STI4ATCFS (Version 3.22)
    Description
    FW322 package for TM5STI4ATCFS: Firmware file and quick guide to update device manually.
    prp.document.label.format zip
    Size 1.5 MB
    Date 30/07/18
    Description
    FW322 package for TM5STI4ATCFS: Firmware file and quick guide to update device manually.
    prp.document.label.format seco
    Size 132.9 MB
    Date 06/09/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.