Roll over image to zoom in

4 videos
Bus coupler, TeSys island, PROFIBUS
Local distributor code:
425225651
TPRBCPFB
EAN Code: 3606489832735
"Full integration with SoMove/MachineExpert for the programming of the island"
"One single 24V DC power supply for the complete island"
"Manages motors and other electrical loads up to 80 A (AC-3) / 37 kW/40 hp"
"All adjustments and setting are digitized, no mechanical dials or dip switches"
"Embedded Cybersecurity (Achilles Level 2)"
Environmental Data
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No