United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Altivar 71 Plus
Schneider Eletric VW3AE2005 Picture

VW3AE2005

Schneider Eletric VW3AE2005 Picture
VW3AE2005

Pt100 relay - Pt100 sensors in the transformer

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Altivar 61 Plus
    Altivar 61 Plus-LH
    Altivar 71 Plus-LH
    Altivar 71 Plus
    accessory / separate part category
    Relay accessory
    product or component type
    Relay
    accessory / separate part type
    Pt 100 relay for line supply transformer
    accessory / separate part destination
    Altivar floor-standing enclosure with separate air flows or compact version
    Complementary
    condition of use
    Buffer voltage 24 V DC
    product compatibility
    ATV61EX
    ATV71EX
    net weight
    0.3 kg
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /