Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Loading

Customise your experience

Find what you are looking for faster with a tailored product menu, enhanced search features and more!

You are viewing content for Consultant Engineer

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Contractor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Electrician

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Panel Builders

You can {0} or {1} at any time.

View your personalised page

You are viewing content for IT Resellers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Original Equipment Manufacturers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Distributor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for System Integrators

You can {0} or {1} at any time.

View your personalized page

Become a Partner

Access new opportunities, trainings, promotions and rewards.

Register today

I am a …

  • Consultant Engineer
  • Contractor
  • Electrician
  • Panel Builder
  • IT Reseller
  • Original Equipment Manufacturer
  • Distributor
  • System Integrator
*Not seeing your role? Check back often, more job roles will be added soon!

Why Customise?

As you navigate through our site, we will provide you with the information that is most important to you and help you find what you are looking for faster.

What will you get?

  • A customised page with tools and documents relevant to you
  • A reduced product menu
  • Enhanced search results tailored to your needs
View all   Lexium SD3 & Motors
Schneider Eletric VW3M8209R15 Picture

VW3M8209R15

Green premium brand logo
Schneider Eletric VW3M8209R15 Picture
VW3M8209R15
Green premium brand logo

preassembled cord set for RS422 interface - for LXM05 - 1.5 m

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    accessory / separate part designation
    Preassembled cordset for RS422 interface
    accessory / separate part type
    Connecting cable
    accessory / separate part category
    Connection accessories
    product compatibility
    VW3M3101
    LXM05...
    VW3M3102
    accessory / separate part destination
    Between Lexium 05 (CN5) servo drive and splitter block
    cable length
    1.5 m
    Complementary
    electrical connection
    1 connector Molex, 10 ways for Lexium 05 side (CN5)
    1 connector SUB-D 15 for splitter block side
    net weight
    0.03 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 43.3 MB
    Date 12/12/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    VW3M8209R15 : preassembled cord set for RS422 interface - for LXM05 - 1.5 m
    Description
    preassembled cord set for RS422 interface - for LXM05 - 1.5 m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 26/05/20
    Description
    preassembled cord set for RS422 interface - for LXM05 - 1.5 m
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VW3M8209R15 : preassembled cord set for RS422 interface - for LXM05 - 1.5 m
    Description
    preassembled cord set for RS422 interface - for LXM05 - 1.5 m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 26/05/20
    Description
    preassembled cord set for RS422 interface - for LXM05 - 1.5 m
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    VW3M8209R15 : preassembled cord set for RS422 interface - for LXM05 - 1.5 m
    Description
    preassembled cord set for RS422 interface - for LXM05 - 1.5 m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 26/05/20
    Description
    preassembled cord set for RS422 interface - for LXM05 - 1.5 m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /