Roll over image to zoom in




+ 2
1 videos
round head for pushbutton - spring return - XAC-A - black - booted
Local distributor code:
2220215
XACA9412
EAN Code: 3389110645149
"The booted head prevents growth of bacteria in joints and gaps making it ideal for food and beverage industry"
"Designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery"
"Simple spring return mechanism is rugged and durable: high lifetime, less maintenance and replacement"
"Suitable for installation in harsh environment or outdoor applications due to IP65 protection rating"
"Wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product"
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No