United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XAW ATEX D
Schneider Eletric XAWF100EX Picture

XAWF100EX

Schneider Eletric XAWF100EX Picture
XAWF100EX

control station - XAW-F - metal - 1 NO - green - Start

Show more characteristics
  • RRP
    156.48 GBP
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XAW
    product or component type
    Complete control station
    device short name
    XAWF
    control station application
    Start function
    material
    Metal
    control station composition
    1 flush push-button, green, spring return 1 NO
    Complementary
    colour of base of enclosure
    Black
    colour of cover
    Black
    cable entry
    1 entry for ISO M20 cable gland
    width
    80 mm
    depth
    77 mm
    height
    80 mm
    marking
    Ex tb IIIC T85°C Db IP65
    mechanical durability
    5000000 cycles
    short-circuit protection
    10 A cartridge fuse type gG
    [Ie] rated operational current
    3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
    6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
    0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
    0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
    0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
    1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
    Environment
    ambient air temperature for operation
    -20…60 °C
    overvoltage category
    I conforming to IEC 60536
    IP degree of protection
    IP65 conforming to IEC 60529
    standards
    EN 60079-0:2009
    EN 60079-31:2009
    EN 60947-5-4
    EN 61000-6-2
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    IEC 60079-0:2007
    IEC 60079-31:2008
    directives
    94/9/EC - ATEX directive
    dust zone
    Zone 21 - 22
    product certifications
    INERIS 04ATEX0023X
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French2
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 77.4 KB
    Date 22/11/06
    Files in document
    wmf
    6 KB
    dxf
    39.7 KB
    dwf
    1 KB
    dwg
    30.7 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 664.7 KB
    Date 08/08/04
    Description
    INERIS Certificate
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XAW...EX Control stations (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    Size pdf
    Size 79.5 KB
    Date 16/04/18
    Description
    Manufacturer Declaration of conformity
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /