
Roll over image to zoom in



+ 8
1 videos
Pilot light, Harmony XB4,metal, green, 22mm, universal LED, plain lens, 400V AC
Local distributor code:
393523362
XB4BV5B3
Cap/operator or lens colour:
[Us] rated supply voltage:
Mounting diameter:
Important message: A change in appearance may be noted on the product but does not affect its use in terms of function and safety. This makes it compatible with our Universal LED blocks
EAN Code: 3389119039499
Universal LED block to be used for all colors
Improved color intensity and brightness
Quick and easy assembly and disassembly
Robustness to withstand harsh environments
A wide choice of contact blocks for general purposes or specific applications (low current, standard)
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
12
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No