United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XB6
Schneider Eletric XB6EAV1BC Picture

XB6EAV1BC

Green premium brand logo
Schneider Eletric XB6EAV1BC Picture
XB6EAV1BC
Green premium brand logo

round pilot light Ø 16 - white - integral LED - 24 V - connector

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB6E
    product or component type
    Monolithic pilot light
    device short name
    XB6E
    bezel material
    Plastic
    mounting diameter
    16 mm
    sale per indivisible quantity
    5
    shape of signaling unit head
    Round
    cap/operator or lens colour
    White
    light source
    Integral LED
    light block supply
    Direct
    [Us] rated supply voltage
    24 V
    Complementary
    net weight
    0.006 kg
    overvoltage category
    II conforming to IEC 60536
    operating position
    Any position
    marking
    CE
    connections - terminals
    Insulated faston, connection size: 2.8 x 0.5 mm
    Solder terminal, clamping capacity: <= 0.75 mm² AWG 19
    Fast connector socket
    tightening torque
    0.6…1 N.m
    [Ui] rated insulation voltage
    250 V (pollution degree 3) conforming to IEC 60947-1
    [Uimp] rated impulse withstand voltage
    2.5 kV IEC 60947-1
    signalling type
    Steady
    current consumption
    10 mA
    service life
    30000 h
    Environment
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…55 °C
    standards
    UL 508
    IEC 60947-5-1
    IEC 60947-1
    CSA C22.2 No 14
    JIS C 852
    JIS C8201-5-1
    JIS C8201-1
    product certifications
    CCC
    CURus
    vibration resistance
    1 mm (f= 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    10 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XB6E ZB6Y Control and signaling unit (Version 1.0)
    Description
    Manufacturer declaration of conformity
    Size pdf
    Size 447.3 KB
    Date 19/04/16
    Description
    Manufacturer declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    round pilot light Ø 16 - white - integral LED - 24 V - connector
    Description
    round pilot light Ø 16 - white - integral LED - 24 V - connector
    Size pdf
    Size 195.3 KB
    Date 20/11/19
    Description
    round pilot light Ø 16 - white - integral LED - 24 V - connector
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 212.2 KB
    Date 01/03/13
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    round pilot light Ø 16 - white - integral LED - 24 V - connector
    Description
    round pilot light Ø 16 - white - integral LED - 24 V - connector
    Size pdf
    Size 195.3 KB
    Date 20/11/19
    Description
    round pilot light Ø 16 - white - integral LED - 24 V - connector
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    round pilot light Ø 16 - white - integral LED - 24 V - connector
    Description
    round pilot light Ø 16 - white - integral LED - 24 V - connector
    Size pdf
    Size 195.3 KB
    Date 20/11/19
    Description
    round pilot light Ø 16 - white - integral LED - 24 V - connector
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /