Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Loading

Customise your experience

Find what you are looking for faster with a tailored product menu, enhanced search features and more!

You are viewing content for Consultant Engineer

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Contractor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Electrician

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Panel Builders

You can {0} or {1} at any time.

View your personalised page

You are viewing content for IT Resellers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Original Equipment Manufacturers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for B2B Distributions

You can {0} or {1} at any time.

View your personalized page

You are viewing content for System Integrators

You can {0} or {1} at any time.

View your personalized page

Become a Partner

Access new opportunities, trainings, promotions and rewards.

Register today

I am a …

  • Consultant Engineer
  • Contractor
  • Electrician
  • Panel Builder
  • IT Reseller
  • Original Equipment Manufacturer
  • B2B Distribution
  • System Integrator
*Not seeing your role? Check back often, more job roles will be added soon!

Why Customise?

As you navigate through our site, we will provide you with the information that is most important to you and help you find what you are looking for faster.

What will you get?

  • A customised page with tools and documents relevant to you
  • A reduced product menu
  • Enhanced search results tailored to your needs
View all   Harmony XB6
Schneider Eletric XB6EDD222C Picture

XB6EDD222C

Green premium brand logo
Schneider Eletric XB6EDD222C Picture
XB6EDD222C
Green premium brand logo

rectangular black selector switch Ø16-projecting handle 2 positions-2OC

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB6E
    product or component type
    Monolithic selector switch
    device short name
    XB6E
    bezel material
    Plastic
    mounting diameter
    16 mm
    sale per indivisible quantity
    5
    shape of signaling unit head
    Rectangular
    type of operator
    stay put
    operator profile
    Black standard handle
    operator position information
    2 positions
    contacts type and composition
    2 C/O
    contact operation
    Snap action
    connections - terminals
    Insulated faston, connection size: 2.8 x 0.5 mm
    Solder terminal, clamping capacity: <= 0.75 mm² AWG 19
    Fast connector socket
    contacts material
    Gold-flashed silver
    Complementary
    net weight
    0.01 kg
    overvoltage category
    II conforming to IEC 60536
    marking
    CE
    mechanical durability
    250000 cycles
    tightening torque
    0.6…1 N.m
    contact resistance
    50 mOhm at 1/6 V
    short-circuit protection
    2 A cartridge fuse type gG
    [Ith] conventional free air thermal current
    3 A (fast connector socket)
    5 A
    [Ie] rated operational current
    1.5 A at 120 V, AC-12 conforming to EN/IEC 60947-5-1
    1 A at 240 V, AC-12 conforming to EN/IEC 60947-5-1
    0.7 A at 240 V, AC-13 conforming to EN/IEC 60947-5-1
    1 A at 120 V, AC-13 conforming to EN/IEC 60947-5-1
    1 A at 24 V, DC-12 conforming to EN/IEC 60947-5-1
    0.7 A at 24 V, DC-13 conforming to EN/IEC 60947-5-1
    0.2 A at 125 V, DC-12 conforming to EN/IEC 60947-5-1
    0.15 A at 125 V, DC-13 conforming to EN/IEC 60947-5-1
    electrical durability
    100000 cycles, AC, 0.7 A at 220 V conforming to EN/IEC 60947-5-1 appendix C
    Environment
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…55 °C
    IP degree of protection
    IP40 conforming to IEC 60529
    standards
    IEC 60947-1
    JIS C 852
    JIS C8201-5-1
    UL 508
    CSA C22.2 No 14
    IEC 60947-5-1
    JIS C8201-1
    product certifications
    CURus
    CCC
    vibration resistance
    1 mm (f= 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    10 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XB6EDD222C : rectangular black selector switch Ø16-projecting handle 2 positions-2OC
    Description
    rectangular black selector switch Ø16-projecting handle 2 positions-2OC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 28/02/20
    Description
    rectangular black selector switch Ø16-projecting handle 2 positions-2OC
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XB6E ZB6Y Control and signaling unit (Version 1.0)
    Description
    Manufacturer declaration of conformity
    prp.document.label.format pdf
    Size 447.3 KB
    Date 19/04/16
    Description
    Manufacturer declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XB6EDD222C : rectangular black selector switch Ø16-projecting handle 2 positions-2OC
    Description
    rectangular black selector switch Ø16-projecting handle 2 positions-2OC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 28/02/20
    Description
    rectangular black selector switch Ø16-projecting handle 2 positions-2OC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 212.2 KB
    Date 01/03/13
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XB6EDD222C : rectangular black selector switch Ø16-projecting handle 2 positions-2OC
    Description
    rectangular black selector switch Ø16-projecting handle 2 positions-2OC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 28/02/20
    Description
    rectangular black selector switch Ø16-projecting handle 2 positions-2OC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /