United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Magelis XBT GT
Schneider Eletric XBTZ9740 Picture

XBTZ9740

Green premium brand logo
Schneider Eletric XBTZ9740 Picture
XBTZ9740
Green premium brand logo

direct connection cable - L = 2.5 m - 1 male SUB-D 9 + 1 male SUB-D25

Show more characteristics
  • RRP
    50.00 GBP
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Magelis XBT
    accessory / separate part category
    Connection accessories
    accessory / separate part type
    Connecting cable
    accessory / separate part designation
    Direct connection cable
    accessory / separate part destination
    XBT terminal
    cable length
    2.5 m
    Complementary
    product compatibility
    All Magelis XBTN/R except XBT N200/N400 and XBT R400
    range compatibility
    Magelis HMI GTO
    Omron CQM1, CVM1, CPM1, CPM2, CJ1, CS1
    electrical connection
    1 male connector SUB-D 25
    1 male connector SUB-D 9
    communication port protocol
    Sysmacway
    physical interface
    RS232
    net weight
    0.21 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    direct connection cable - L = 2.5 m - 1 male SUB-D 9 + 1 male SUB-D25
    Description
    direct connection cable - L = 2.5 m - 1 male SUB-D 9 + 1 male SUB-D25
    Size pdf
    Size 195.3 KB
    Date 14/11/19
    Description
    direct connection cable - L = 2.5 m - 1 male SUB-D 9 + 1 male SUB-D25
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    direct connection cable - L = 2.5 m - 1 male SUB-D 9 + 1 male SUB-D25
    Description
    direct connection cable - L = 2.5 m - 1 male SUB-D 9 + 1 male SUB-D25
    Size pdf
    Size 195.3 KB
    Date 14/11/19
    Description
    direct connection cable - L = 2.5 m - 1 male SUB-D 9 + 1 male SUB-D25
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    direct connection cable - L = 2.5 m - 1 male SUB-D 9 + 1 male SUB-D25
    Description
    direct connection cable - L = 2.5 m - 1 male SUB-D 9 + 1 male SUB-D25
    Size pdf
    Size 195.3 KB
    Date 14/11/19
    Description
    direct connection cable - L = 2.5 m - 1 male SUB-D 9 + 1 male SUB-D25
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /