View all
OsiSense XC standard

XCDR2121P20
XCDR2121P20
limit switch XCDR - th.plastic roller lever plung. Hor - 1NC+1NO - snap - M20
Show more characteristics-
Characteristics
Main range of product OsiSense XCseries name Standard formatproduct or component type Limit switchdevice short name XCDRsensor design Compactreset Withbody type Fixedhead type Plunger headmaterial Metalbody material Zamakhead material Zamakfixing mode By the bodymovement of operating head Lineartype of operator Spring return roller lever plunger thermoplastictype of approach Lateral approach, 1 directioncable entry 1 entry tapped for M20 x 1.5 cable gland, cable outer diameter: 7…13 mmnumber of poles 2contacts type and composition 1 NC + 1 NOcontact operation Snap actionComplementary switch actuation By 30° camelectrical connection Screw-clamp terminals, clamping capacity: 1 x 0.34...2 x 1.5 mm²contacts insulation form Zbpositive opening Withpositive opening minimum force 18 Nminimum force for tripping 6 Nmaximum actuation speed 1 m/srepeat accuracy 0.1 mm on the tripping points with 1 million operating cyclescontact code designation A300, AC-15 (Ue = 240 V), Ie = 3 A, Ithe = 10 A conforming to EN/IEC 60947-5-1 appendix AQ300, DC-13 (Ue = 250 V), Ie = 0.27 A conforming to EN/IEC 60947-5-1 appendix A[Ui] rated insulation voltage 300 V conforming to UL 508500 V (pollution degree 3) conforming to EN 60947-1500 V (pollution degree 3) conforming to IEC 60947-1300 V conforming to CSA C22.2 No 14maximum resistance across terminals 25 MOhm conforming to IEC 60255-7 category 3[Uimp] rated impulse withstand voltage IEC 60664 6 kVIEC 60947-1 6 kVshort-circuit protection 10 A cartridge fuse, type gGelectrical durability 5000000 cycles, DC-13, 120 V, 4 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C5000000 cycles, DC-13, 24 V, 10 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C5000000 cycles, DC-13, 48 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix Cwidth 31 mmheight 65 mmdepth 30 mmnet weight 0.225 kgterminals description ISO n°1 (13-14)NO(21-22)NCEnvironment shock resistance 50 gn for 11 ms conforming to IEC 60068-2-27vibration resistance 25 gn (f= 10…500 Hz) conforming to IEC 60068-2-6IP degree of protection IP66 conforming to IEC 60529IP67 conforming to IEC 60529IK degree of protection IK04 conforming to EN 50102overvoltage category Class I conforming to IEC 61140Class I conforming to NF C 20-030ambient air temperature for operation -25…70 °Cambient air temperature for storage -40…70 °Cprotective treatment TCproduct certifications ULCSAstandards EN 60204-1CSA C22.2 No 14IEC 60204-1EN 60947-5-1IEC 60947-5-1UL 508Offer Sustainability Sustainable offer status Green Premium productREACh Regulation EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS DeclarationMercury free YesRoHS exemption information Environmental Disclosure Circularity Profile No need of specific recycling operationsContractual warranty Warranty 18 months -
View more
Documents
Language- All Languages11
- English11
- Chinese4
- French3
CatalogueFormatSizeAdd to My DocumentsCADFormatSizeAdd to My DocumentsPlastic or metal XCP R/XCD R, with reset, thermoplastic roller lever plunger horizontal actuation in 1 direction (Version 1.0)Files in documentSize zipSize 126.4 KBDate 04/01/08Files in documentPlastic or metal XCP R/XCD R, with reset, thermoplastic roller lever plunger horizontal actuation in 1 direction (Version 1.0)Files in documentSize zipSize 57.3 KBDate 04/01/08Files in documentCertificateFormatSizeAdd to My DocumentsXC... limit switches - UL certification record (Version 1.0)DescriptionUL certification record (listed products)Size pdfSize 353.6 KBDate 15/08/19DescriptionUL certification record (listed products)XCKD/P/T..., ZCD/P/T..., XCDR..., XCPR..., XCTR... limit switches and XCSD/P... safety switches (made in Indonesia) - Certificate for China compulsory product certification (Version 1.1)DescriptionCertificate for China compulsory product certificationSize pdfSize 3.4 MBDate 12/12/18DescriptionCertificate for China compulsory product certificationXCKD/P/T..., ZCD/P/T..., XCDR..., XCPR..., XCTR... limit switches and XCSD/P... safety switches (made in France) - Certificate for China compulsory product certification (Version 1.1)DescriptionCertificate for China compulsory product certificationSize pdfSize 3.9 MBDate 31/10/18DescriptionCertificate for China compulsory product certificationXCKD/P/T..., ZCD/P/T..., XCDR..., XCPR..., XCTR... limit switches and XCSD/P... safety switches - CSA certificate of compliance (Version 1.0)DescriptionCSA certificate of complianceSize pdfSize 43 KBDate 08/02/17DescriptionCSA certificate of complianceDeclaration of conformityFormatSizeAdd to My DocumentsXC... limit switches - EU declaration of conformity (Version 1.0)DescriptionEU declaration of conformitySize pdfSize 645.5 KBDate 22/11/16DescriptionEU declaration of conformityEU RoHS DeclarationFormatSizeAdd to My Documentslimit switch XCDR - th.plastic roller lever plung. Hor - 1NC+1NO - snap - M20Descriptionlimit switch XCDR - th.plastic roller lever plung. Hor - 1NC+1NO - snap - M20Size pdfSize 195.3 KBDate 14/12/19Descriptionlimit switch XCDR - th.plastic roller lever plung. Hor - 1NC+1NO - snap - M20Product Environmental ProfileFormatSizeAdd to My DocumentsSize pdfSize 279.2 KBDate 01/11/17REACh DeclarationFormatSizeAdd to My Documentslimit switch XCDR - th.plastic roller lever plung. Hor - 1NC+1NO - snap - M20Descriptionlimit switch XCDR - th.plastic roller lever plung. Hor - 1NC+1NO - snap - M20Size pdfSize 195.3 KBDate 14/12/19Descriptionlimit switch XCDR - th.plastic roller lever plung. Hor - 1NC+1NO - snap - M20 -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later. -
Dimensions Drawings
Dimensions(1)Tapped entry for M20 x 1.5(2)2 elongated holes Ø 4.3 x 6.3 mm on 22 mm centres, 2 holes Ø 4.3 on 20 mm centres.(3)2 x Ø 3 holes for support studs, depth 4 mm -
Mounting and Clearance
Mounting with Cable EntryPosition of Cable Gland(1)Recommended(2)To be avoided -
Connections and Schema
Wiring Diagram2-pole NC + NO Snap Action -
Technical Description
Characteristics of ActuationSwitch Actuation by 30° CamFunctionnal Diagram(P)Positive opening point(A)Cam displacement(1)NC contact with positive opening operation(2)Closed(3)Open(4)Tripping(5)Resetting