United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XG
Schneider Eletric XGSZ22E4503 Picture

XGSZ22E4503

Schneider Eletric XGSZ22E4503 Picture
XGSZ22E4503

Jumper Ethernet M12/RJ45 straight/elbowed shielded 3m

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XG
    accessory / separate part category
    Connection accessories
    accessory / separate part type
    Connecting cable
    product or component type
    Ethernet copper cable
    product compatibility
    XGSZ33ETH
    XGSZ33EIP
    XUW
    accessory / separate part destination
    Ethernet network
    Complementary
    cable length
    3 m
    transmission rate
    100 Mbit/s
    transmission support medium
    2 twisted shielded pairs
    communication network category
    5e
    AWG gauge
    AWG 26
    electrical connection
    1 male connector, RJ45 straight connector with 4 pin(s)
    1 male connector, M12 elbowed connector with 4 pin(s) - encoding type: D coding
    conductor material
    Copper
    cover material
    PUR
    Environment
    IP degree of protection
    IP67
    standards
    IEC 60754-1
    EIA/TIA-568
    ISO/IEC 11801 Ed.2, 2002
    environmental characteristic
    RoHS compliant
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    XG range: Radio frequency identification 13.56 MHz (Version 3.0)
    Description
    Presentation, description, functions, characteristics, references, dimensions, connections, curves and installation precautions.
    Size pdf
    Size 5.6 MB
    Date 02/01/19
    Description
    Presentation, description, functions, characteristics, references, dimensions, connections, curves and installation precautions.
    Vision sensors OsiSense XUW (Version 1.0)
    Description
    Selection guide, general, presentation, references and installation examples.
    Size pdf
    Size 8.1 MB
    Date 12/04/18
    Description
    Selection guide, general, presentation, references and installation examples.
    User guide
    Format
    Size
    Date
    Add to My Documents
    XGCS850C201 Ethernet Smart Antenna, User Guide (Version 01)
    Description
    This guide describes how to use OsiSense XG Smart Antenna and associated accessories
    Size pdf
    Size 4.6 MB
    Date 01/04/16
    Description
    This guide describes how to use OsiSense XG Smart Antenna and associated accessories
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Jumper Ethernet M12/RJ45 straight/elbowed shielded 3m
    Description
    Jumper Ethernet M12/RJ45 straight/elbowed shielded 3m
    Size pdf
    Size 195.3 KB
    Date 14/11/19
    Description
    Jumper Ethernet M12/RJ45 straight/elbowed shielded 3m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /