View all Harmony XK
Schneider Eletric XK2BA906 Picture

XK2BA906

Schneider Eletric XK2BA906 Picture
XK2BA906

complete joystick controller - standard handle - metal

Show more characteristics >
  • RRP
    410.90 GBP
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XK
    product or component type
    Complete joystick controller
    product specific application
    Light hoisting applications
    Complementary
    device short name
    XK2
    bezel material
    Metal
    fixing collar material
    Metal
    sale per indivisible quantity
    1
    protective treatment
    TC
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -20…70 °C
    overvoltage category
    Class I conforming to IEC 61140
    IP degree of protection
    IP54 conforming to IEC 60529
    IP20 conforming to IEC 60529
    standards
    UL 508
    EN/IEC 60947-5-1
    CSA C22.2 No 14
    product certifications
    UL
    CSA
    CCC
    RRS
    contact code designation
    Q300
    A300
    operator position information
    All positions
    operator profile
    Standard handle
    notch per direction
    1…3 notches at 12°-20°-28° for each direction
    mechanical durability
    1000000 cycles
    vibration resistance
    6 gn (f= 1…70 Hz) conforming to IEC 60068-2-6
    shock resistance
    20 gn (duration = 11 ms) conforming to IEC 60068-2-27
    connections - terminals
    Captive screw clamp terminals, <= 2 x 1.5 mm² with cable end
    Captive screw clamp terminals, <= 1 x 2.5 mm² without cable end
    Captive screw clamp terminals, >= 1 x 0.5 mm²
    short-circuit protection
    10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
    [Ith] conventional free air thermal current
    10 A conforming to EN/IEC 60947-5-1
    10 A conforming to CSA C22.2 No 14
    10 A conforming to UL 508
    [Ui] rated insulation voltage
    500 V (pollution degree 3) conforming to IEC 60947-1
    compatibility code
    XK2